Skip to main content

Getting Started with Meshtastic® Kit

Introduction

pir

Featuring a Wio Tracker 1110 Dev Board (based on Nordic nRF52840 for BLE, Semtech LR1110 for LoRa), Grove Air530 GPS Module, Grove0.96" OLED Display and native compatibility with Meshtastic® firmware, it's a plug and play dev kit for you to build your low-power Meshtatstic tracker device.

Features

  • Easy Setup: Simply flash the firmware to experience the powerful features of the Meshtastic network.
  • Real-time Positioning: Equipped with a GPS (Air530) module, supporting high-precision GPS positioning.
  • Information Display: Features a Grove - OLED Display 0.96" screen for clear real-time data visualization.
  • Extensive Expansion Interfaces: Compatible with the Grove ecosystem, allowing easy expansion with more sensors and modules.
  • Open-source Hardware and Software: Supports secondary development and customization, providing rich development resources and Meshtastic community support.

Specification

General
Voltage - supply5V (USB 2.0 Type-C)
Battery Connector3.7V
InterfaceRFIO

GNSS Antenna Connector* 1

LoRa Antenna Connector* 1

USB type-C* 1
Grove Interface

ADC* 1I2C* 1UART* 1

Digital*3

ButtonUSERConfigurable button
RESETReset
Exterior FLASH Memory4M
LoRa® and Positioning (Semtech LR1110)
LoRaWAN® ProtocolV1.0.4
Frequency Plan863~928MHz
Sensitivity

-125dBm @125K/SF7

-141dBm @125K/SF12

Output Power20dBm max @LoRa®
Positioning TechnologyGNSS(GPS/BeiDou), WiFi Sniffer
Range2~10km (Depends on antenna and environment)
Bluetooth(Nordic nRF52840)
BluetoothBluetooth 5.3
Flash1MB
RAM256KB
ProtocolBluetooth LE, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT and 2.4 GHz proprietary stacks
Output Power6dBm max @Bluetooth
Onboard Sensors -- TH Sensor (SHT41)
RangeAccuracy
Temperature-40~85°C± 0.2°C
Humidity0~100%RH±1.8%RH
Onboard Sensors -- 3-Axis Accelerometer( Not used )
Range±2g, 4g, 8g, 16g
Bandwidth0.5Hz ~ 625Hz
Sensitivity (LSB/g)1000 (±2g) ~ 83 (±16g)

Grove - OLED Display 0.96 inch

Power Voltage (VCC)3.3 / 5 V
Driver ICSSD1308Z
Display ColorWhite
Dot Matrix128×64
Panel Size26.7(W)×19.26(H) mm
Active Area21.74(W)×11.175 (H) mm
Dot Pitch0.17(W)×0.175 (H) mm
Dot Size0.15(W)×0.15 (H) mm
Wide range of operating temperature-20~70 ℃

Get Started

Hardware Connection

Connect the Grove-GPS module to the UART port, and the Grove-OLED Display to the I2C port.

pir

Power on the board.

Configuration

Device Connection

Different connection types, find out which client is best for your type of connection.

  • Download the Meshtastic App.

  • Select the target device on the Bluetooth panel.

pir

  • The display will show the name and PIN code

pir

  • Enter the code and then click Pair to connect the device.

pir

Parameters Configuration

In order to start communicating over the mesh, you must set your region. This setting controls which frequency range your device uses and should be set according to your regional location.

pir

Region List

Refer to LoRa Region by Country for a more comprehensive list.

Region CodeDescriptionFrequency Range (MHz)Duty Cycle (%)Power Limit (dBm)
UNSETUnsetN/AN/AN/A
USUnited States902.0 - 928.010030
EU_433European Union 433MHz433.0 - 434.01012
EU_868European Union 868MHz869.4 - 869.651027
CNChina470.0 - 510.010019
JPJapan920.8 - 927.810016
ANZAustralia & New Zealand915.0 - 928.010030
KRKorea920.0 - 923.0100
TWTaiwan920.0 - 925.010027
RURussia868.7 - 869.210020
INIndia865.0 - 867.010030
NZ_865New Zealand 865MHz864.0 - 868.010036
THThailand920.0 - 925.010016
UA_433Ukraine 433MHz433.0 - 434.71010
UA_868Ukraine 868MHz868.0 - 868.6114
MY_433Malaysia 433MHz433.0 - 435.010020
MY_919Malaysia 919MHz919.0 - 924.010027
SG_923Singapore 923MHz917.0 - 925.010020
LORA_242.4 GHz band worldwide2400.0 - 2483.510010
info

EU_433 and EU_868 have to adhere to an hourly duty cycle limitation of 10%, calculated every minute on a rolling 1-hour basis. Your device will stop transmitting if you reach it, until it is allowed again.

Now that you have set the LoRa region on your device, you can continue with configuring any additional configs to suit your needs.

Resource

Wio Tracker 1110 Dev Board v1.0_SCH

Meshtastic Doc

Github-Meshtastic Firmware

Enclosure File(3D-Print)

Enclosure File(Acrylic)

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...