SenseCAP Solar Node

It is an economical solar-powered comms node or repeater based on Meshtastic®, integrates the XIAO nRF52840 Plus main controller, the Wio-SX1262 LoRa module. It is specifically designed for areas without network coverage. It supports long-distance communication, precise positioning, and low-power operation. It's suitable for expanding network coverage in outdoor areas.
Version Comparison
The Solar Node is available in two variants: SenseCAP Solar Node P1 and SenseCAP Solar Node P1-Pro.

Overview
Features
- Integrated with a 5W solar panel, and supports external batteries (which need to be provided by users themselves).
- The device comes pre-installed with Meshtastic firmware at the factory. It can be seamlessly integrated into the Meshtastic ecosystem.
- Compatible with the Grove ecosystem, and supports plug-and-play of sensors such as temperature and humidity sensors, light sensors, etc.
- It is suitable for long-term outdoor use.
- Supports 8 to 9KM Transmission in open areas. It can be used as an outdoor node or repeater, easily expanding the Mesh network and enhancing network coverage.

Specification
| Main Controller | XIAO nRF52840 Plus |
|---|---|
| Charging Management Chip | CN3165 (0.99A) |
| LoRa Module | Wio-SX1262 Module |
| GPS Module(for P1-Pro version) | XIAO L76K |
| Antenna | LoRa: Type: Rod-shaped rubber antenna Frequency range: 868-915MHz Gain: 2dBi |
GNSS: GPS L1 C/A: 1575.42MHz GLONASS L1: 1602MHz BeiDou B1: 1561.098MHz | |
| Bluetooth 5.0 | |
| Solar Panel | 5W |
| Interface | Grove *1: IIC/GPIO/UART |
| USB-C debugging | |
| Button | Power on/off |
| Reset | |
| User-defined | |
| LED | Charging status indicator lights *2 |
| Solar panel status indicator light *1 | |
| Mesh heartbeat light *1 | |
| User-defined *1 | |
| Power supply | Type-C: 5V 1A |
| Solar power supply: 5V 1A | |
| Waterproof rating | IPX5 |
| Battery(for P1-Pro version) | - 4 x 18650 lithium batteries (3350mAh each) - Supporting Type-C and solar charging. - Discharge environment: -40~60°C - Charging environment: 0-50°C |
| Certification | FCC、CE |
| Dimension | 191.2 x 201.2 x 42.1 mm |
Hardware Overview
Interactive items

Accessories

Diagram