Skip to main content

SenseCAP MeshTracker X1 Introduction

pir

The world's first card-sized Meshtastic device with dual-band GPS. Built for reliable off-grid communication, MeshTracker X1 is an IP66-rated Meshtastic® GPS tracker supporting 863–928 MHz frequencies. Powered by the latest Semtech LR2021 LoRa chip, it features USB-C connectivity, up to 5 days of battery life, and a compact, outdoor-ready design.

Features​

pir

  • A Meshtastic Device You'll Actually Carry

SenseCAP MeshTracker X1 is designed for people who need reliable communication and location sharing beyond cellular networks—whether in the outdoors, at large events, or during emergency situations. With a truly portable form factor and rugged IP66 protection, it brings Meshtastic connectivity into everyday carry and real field use.

pir

  • Ultra-Precise Dual-Band GPS Tracking

Powered by dual-band L1+L5 GNSS and a built-in barometer, MeshTracker X1 delivers more reliable positioning and altitude awareness than single-band GPS. It is also the world's first card-sized Meshtastic device with dual-band GPS.

pir

  • Next-Generation LoRa Connectivity (LR2021)

Powered by Semtech LR2021, MeshTracker X1 delivers stronger RF performance with up to -141 dBm sensitivity and 2.6 Mbps FLRC data rates for faster, more reliable mesh communication, creating a foundation for future features like voice and image transmission.

  • Reliable Long-Range Communication

Tested at 915 MHz, MeshTracker X1 enables reliable communication over distances of up to 8 km in open line-of-sight conditions, keeping teams connected during outdoor adventures, events, and emergency situations.

pir

  • Card-Sized Design, Easy to Carry

Slim and lightweight, MeshTracker X1 is designed for everyday carry during outdoor adventures. Wear it on a lanyard, attach it to a backpack, secure it to a bike bag, or simply slip it into your pocket for effortless off-grid connectivity.

pir

  • Flexible Vibration & Sound Alerts

MeshTracker X1 provides flexible notification options with built-in vibration and buzzer feedback. Stay aware of incoming messages whether you're in a noisy event, riding outdoors, or exploring quiet trails where you prefer minimal distractions.

pir

  • IP66 Rugged Outdoor Protection

Built with IP66-rated protection against dust and water, ensuring reliable performance in harsh outdoor environments such as rain, mud, and dusty trails.

pir

  • USB-C Connectivity Standard USB-C interface for charging, firmware updates, and debugging, designed for rugged outdoor use and everyday convenience.

pir

  • Extended Battery Life

A highly integrated, card-sized form factor optimized around a high-capacity 1100mAh battery, delivering up to 5 days of runtime while remaining compact and portable for outdoor carry and off-grid communication.

Specification​

General

ItemParameter
Main ControllerNordic nRF52840
WirelessBluetooth (v5.0)
LoRaSemtech LR2021
863–928 MHz
MAX TX Power: 22dBm
LED1* RGB
Buzzer1* buzzer to indicate status
Button1* button to operate
Motor1* DRV2605L
Air PressureRange: 300–1100 hPa
Accuracy: ±0.03 hPa
Resolution: 0.06 Pa
Temperature
(Temperature is read from barometer)
Range:-40-85°C
Accuracy: ± 1°C
Resolution: 0.0006 °C
AntennaInternal (GNSS/LoRa/Bluetooth)
Communication Distanceup to 8 km
IP RatingIP66
Dimensions90*57*8 mm
Device Weight45g
Operating Temperature-20 to 60℃
CertificationCE/FCC/RoHS/TELEC

Battery

ItemParameter
Battery CapacityRechargeable high-voltage battery, 1100mAh
Battery Life MonitoringPeriodic uplink battery level
Charging ProtocolUSB Type-C
Device Power Input5V, 0.55A
Battery Power Input4.4V, 0.22A
Fully-charged cut-off voltage4.37V
Charging Temperature Limit5 to +45℃

X1 might be developed into a product series, in which new product models to be launched in the future will be equipped with additional sensors (3-axis sensors, six-axis magnetometers etc.).

Pin List​

ComponentPinPin No.Protocol
LEDRP0.03GPIO
GP0.24
BP0.28
Sensor PWR EN-P1.07GPIO
Buzzer-P0.25GPIO
Motor DriverENP1.05GPIO
SCLP1.14IIC
SDAP1.15
Air Pressure SensorSCLP1.14IIC
SDAP1.15
6-axis Sensor (Future Version)INTP1.02GPIO
SCLP1.14IIC
SDAP1.15
3-axis Sensor (Future Version)INTP1.12GPIO
SCLP1.14IIC
SDAP1.15
Button-P0.06GPIO
LR2021SPIMISOP1.08SPI
SPIMOSIP1.09
SPISCKP0.11
SPInCSP0.12
LR_RSTP1.10GPIO
LR_BUSYP0.07
LR_DIO8P1.01
GNSSTXP0.13UART
RXP0.14
Sleep_INTP0.30GPIO
PPS0P0.04
RTC_INTP0.29
PWR_ENP1.11
RTC_PWR_ENP1.13
8MB FlashSPISCKP0.19SPI
SPInCSP0.20
SPIO0P0.21
SPIO1P0.22
SPIO2P0.23
SPIO3P1.00

Button​

Button actionDescriptionBuzzer
Press oncePower onRising melody
Press twiceUpdate node/location info-
Press three timesSwitch on/off the GPS-
Four clicksTemporarily mute/unmute-
Press and hold for 5sPower offFalling melody

LED​

Light StatusDevice Status
🟢greenConstantDevice Turning on
Fast Blinking Normally Running
Slow Blinking Charging
ConstantFully Charged
🔴RedBlinkingLow Power
⚪️whiteConstantDFU Mode/Bootloader Mode

Hardware Diagram​

pir

pir

Resource​

Battery Test Report

X1_for_Meshtastic_Consumption_Test_and_Battery_Life_Calculation.xlsx

Tech Support & Product Discussion​

Loading Comments...