Getting start with reComputer J1010

Introduction
reComputer J1010 is a compact edge computer built with NVIDIA Jetson Nano 4GB production module, comes with 128 NVIDIA CUDA® cores deliver 0.5 TFLOPs (FP16) to run AI frameworks and applications like image classification, object detection, and speech processing. The production modules offers 16GB eMMC, a longer warranty, and 5-10 year operating life in a production environment(Jetson FAQ). We also have reComputer J20 series built with a Jetson Xavier NX module, delivering 21 TOPS AI performance for more complex AI workloads.
Besides the Jetson module, reComputer J1010 also includes J101 carrier board with onboard microSD card slot, 1×USB 3.0, 2×USB2.0, HDMI, M.2 Key E for WiFI, LTE and Bluetooth, RTC, Raspberry Pi GPIO 40-pin, and so on, as well as a heatsink, and aluminum case. The device has been pre-installed Jetpack 4.6.1, just plug in a USB C 5V/3A power supply, keyboard, mouse, and ethernet cable, you are ready to start your embedded AI journey! If you need more USB 3.0 and onboard M.2 key M for attaching SSD, you can choose reComputer J1020.
Note: We received customer inquiries they need more storage than 16GB eMMC offered. For orders after July 30th, 2022, we have included the microSD card slot on the carrier board of reComputer J1010. Please check the guide on boot image to microSD card and adjust I/O speed.
Features
- Hand-size edge AI full system: delivering modern AI power of 0.5 TFLOPs (FP16) and rich interfaces for embedded development.
- Ready for development and deployment: pre-installed NVIDIA JetPack supports the entire Jetson software stack and industry-leading AI developer tools for building robust AI applications such as logistics, retail, service, agriculture, smart city, healthcare, and life sciences, etc
- Power efficient: powered by Type C 5V/3A, consuming as little as 5 watts.
- Expandable: with the onboard interfaces and reComputer case, able to mount on the wall with mounting holes on the back.
Specifications
| Specifications | reComputer J1010 | reComputer J1020 | NVIDIA Jetson Nano Developer Kit-B01 |
|---|---|---|---|
| Module | Jetson Nano 4GB (production version) | Nano (not production version) | |
| Storage | 16 GB eMMC | MicroSD (Card not included) | |
| SD Card Slot | Included (On the carrier board) | - | Included (On the module) |
| Video Encoder | 4K30 | 2x1080p60 | 4x1080p30 | 4x720p60 | 9x720p30 (H.265 & H.264) | 4Kp30 | 4x 1080p30 | 9x 720p30 (H.264/H.265) | |
| Video Decoder | 4K60 | 2x 4K30 | 4x 1080p60 | 8x 1080p30 | 9x 720p60 (H.265 & H.264) | 4Kp60 | 2x 4Kp30 | 8x 1080p30 | 18x 720p30 (H.264/H.265) | |
| Gigabit Ethernet | 1×RJ45 Gigabit Ethernet Connector (10/100/1000) | ||
| USB | 1 × USB 3.0 Type A; 2 × USB 2.0 Type A; 1 × USB Type C for device mode; 1 × USB Type C for 5V power input | 4 × USB 3.0 Type-A ;1 × Micro-USB port for device mode; | 4 × USB 3.0 Type-A; 1 × Micro-USB port for 5V power input or for device mode |
| CSI Camera Connect | 2×CSI Camera (15 pos, 1mm pitch, MIPI CSI-2 ) | ||
| Display | 1×HDMI Type A | 1×HDMI Type A; 1×DP | |
| FAN | 1× FAN Connector (5V PWM) | 1× FAN (5V PWM) | |
| M.2 KEY E | 1×M.2 Key E | 1×M.2 Key E (Disabled) | 1×M.2 Key E |
| M.2 KEY M | - | 1×M.2 Key M | - |
| RTC | RTC socket(reserved) | - | |
| Multifunctional port | 1× 40-Pin header | ||
| Power Supply | USB-Type C 5V⎓3A | DC Jack 12V/2A | DC Jack 5V⎓4A;Micro-USB 5V⎓2A |
| Mechanical | 130 mm x 120 mm x 50 mm (with case) | 100 mm x 80 mm x 29 mm | |
Flash JetPack to reComputer J1010
Please refer to this wiki page for more information because J1010 use J101 carrier board.
Resources
reComptuer J101 Carrier Boards Schematic
Seeed Studio Edge AI Success Stories