Skip to main content

Getting start with reComputer J30/40

Introduction​


reComputer J30/40 built with Jetson Orin is a powerful and compact intelligent edge box to bring up to 100TOPS modern AI performance to the edge. While combining the NVIDIA Ampere™ GPU architecture with 64-bit operating capability.

The full system includes one NVIDIA Jetson Orin production module, a heatsink, and a power adapter. reComputer J30/40 is preinstalled with Jetpack 5.1.3, simplifies development, and fits for deployment for edge AI solution providers working in video analytics, object detection, natural language processing, medical imaging, and robotics across industries of smart cities, security, industrial automation, smart factories.

If you are looking for the version without power adapter, please check out reComputer-Jetson.

note

Available customization options: logo branding, packaging, and firmware flashing.

Features​

  • Brilliant AI Performance for production: on-device processing with up to 100 TOPS AI performance with low power and low latency
  • Hand-size edge AI device: compact size at 130mm x120mm x 58.5mm, includes NVIDIA Jetson Orin production module, a heatsink, enclosure, and a power adapter. Support desktop, wall mount, fit in anywhere
  • Expandable with rich I/Os: 4x USB3.2, HDMI 2.1, 2xCSI, 1xRJ45 for GbE, M.2 Key E, M.2 Key M, CAN and GPIO
  • Accelerate solution to market: pre-installed Jetpack with NVIDIA JetPack™ 5.1 on the included 128GB NVMe SSD, Linux OS BSP, 128GB SSD, WiFi BT combo module, Antennas x2, support Jetson software and leading AI frameworks and software platforms
  • Comprehensive certificates: FCC, CE, RoHS, UKCA

Specifications​

SpecificationsreComputer J3010reComputer J3011reComputer J4011reComputer J4012
ModuleJetson Orin Nano 4GBJetson Orin Nano 8GBJetson Orin NX 8GBJetson Orin NX 16GB
AI Performance20 TOPS40 TOPS70 TOPS100 TOPS
GPU512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores
GPU Max Frequency625 MHz765 MHz918 MHz
CPU6-core Arm® Cortex®-A78AE v8.2 64-bit CPU
1.5MB L2 + 4MB L3
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L38-core Arm® Cortex®-A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3
CPU Max Frequency1.5 GHz2 GHz
Memory4GB 64-bit LPDDR5
34 GB/s
8GB 128-bit LPDDR5
68 GB/s
8GB 128-bit LPDDR5 102.4GB/s16GB 128-bit LPDDR5 102.4GB/s
DL Accelerator/1x NVDLA v22x NVDLA v2
DLA Max Frequency/614 MHz
Vision Accelerator/1x PVA v2
Storage128GB NVMe SSD
Video Encoder1080p30 supported by 1-2 CPU cores1x 4K60 (H.265) | 3x 4K30 (H.265)
6x 1080p60 (H.265) | 12x 1080p30 (H.265)
Video Decoder1x 4K60 (H.265)
2x 4K30 (H.265)
5x 1080p60 (H.265)
11x 1080p30 (H.265)
1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265)
9x 1080p60 (H.265) | 18x 1080p30 (H.265)
Display1* HDMI 2.1
CSI Camera2* CSI (2-lane 15pin)
Networking1* Gigabit Ethernet (10/100/1000M)
USB4* USB 3.2 Type-A (10Gbps); 1* USB2.0 Type-C (Device Mode)
M.2 Key M1* M.2 Key M
M.2 Key E1* M.2 Key E
Fan1* 4 pin Fan Connector(5V PWM)
CAN1* CAN
Multifunctional Port1* 40-Pin Expansion header,1* 12-Pin Control and UART header
RTCRTC 2-pin, RTC socket (supports CR1220 but not included)
Power9-19V
Power SupplyPower adapter not included
Temperature-10℃~60℃
Mechanical130mm x120mm x 58.5mm

Flash JetPack​

info

reComputer J30/40 powered by J401 Carrier Board. Please refer to this wiki page for more information about flash jetpack.

Interfaces Usage​

info

reComputer J30/40 powered by J401 Carrier Board. Please refer to this wiki page for more information about Interfaces Usage.

Resources​

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...