reComputer for Jetson Series Introduction

✨ Contributor Project
- Public Seeed Studio Wiki Platform Updates
- We have a task list for updating this page, which is categorized under our contributor project, as we are dedicated to enhancing the user experience and providing better support through the development of our wiki platform.
- Your contribution to this page is essential to us! We really value your input and would greatly appreciate your assistance in generating ideas.
Introduction
reComputer for Jetson series are compact edge computers built with NVIDIA advanced AI embedded systems: reComputer J10 (Nano) and reComputer J20 (Xavier NX). With rich extension modules, industrial peripherals, thermal management combined with decades of Seeed’s hardware expertise, reComputer for Jetson is ready to help you accelerate and scale the next-gen AI product emerging in diverse AI scenarios.
The series is compatible with NVIDIA Jetson software stack, cloud-native workflows, industry-leading AI frameworks, helping deliver seamless AI integration. Currently, we have launched four of them as shown below:
| Product | reComputer J1010 | reComputer J1020 | reComputer J2011 | reComputer J2012 |
|---|---|---|---|---|
| SKU | 110061362 | 110061361 | 110061363 | 110061401 |
| Side View | ![]() | ![]() | ![]() | ![]() |
| Equipped Module | Jetson Nano 4GB | Jetson Nano 4GB | Jetson Xavier NX 8GB | Jetson Xavier NX 16GB |
| Operating carrier Board | J1010 Carrier Board | Jetson A206 | Jetson A206 | Jetson A206 |
| Power Interface | Type-C connector | DC power adapter | DC power adapter | DC power adapter |
| Link | ![]() | ![]() | ![]() | ![]() |
Interface Details
The current 4 reComputer products have the same appearance, the difference lies in the interface on the back. reComputer J1010 uses one interface combination, and the other three use the same other interface combination because there are two different carrier boards used in the chassis.
J1010 carrier board
This carrier board is suitable for reComputer J1010.

| Mark. | Name | Note |
|---|---|---|
![]() | DCIN(Type-C interface) | Power supply only |
![]() | HDMI | |
![]() | 1x USB 3.0 Type-A port | |
![]() | 2x USB 2.0 Type-A ports | |
![]() | LAN | |
![]() | USB Type-C port | Data transmitted only |
Jetson A206 carrier board
This carrier board is for reComputer J1020, reComputer J2011, and reComputer J2012.

| Mark. | Name | Note |
|---|---|---|
![]() | DCIN(circular interface) | Power supply only |
![]() | DP | |
![]() | HDMI | |
![]() | 4x USB 3.0 Type-A ports | |
![]() | LAN | |
![]() | Micro-B port | Data transmitted only |
What's in the box
Before powering up and starting up, you need to make all the checks and preparations for the first turn on of the reComputer. Unpack the product you received and check that the contents of the package are complete according to the product model you purchased.
reComputer J1010

The list of box included:
- reComputer J1010, including:
- 4G Jetson Nano module1 x1
- J1010 carrier board x1
Accessories not included but required to power on:
- USB Keyboard and mouse
- Display screen
- Type-C power cable and power supply
There will be no Type-C power cable and power supply included in the product.
reComputer J1020

The list of box included:
- reComputer J1020, including:
- 4G Jetson Nano module1 x1
- Jetson A206 carrier board x1
- 12V/2A Power adapter (with 5 interchangeable adapter plugs) x1
Accessories not included but required to power on:
- USB Keyboard and mouse
- Display screen
There will be 5 selectable power adapter for you. Type-C power cable and power supply included in the product. Hence, you can choose the one that is right for your country or region to power the reComputer without having to any additional power supply perchasing.
reComputer J2011

The list of box included:
- reComputer Jetson J2011, including:
- 8G Jetson Xavier NX module x1
- Jetson A206 carrier board x1
- 19V/4.74A (MAX 90W) Power adapter (without power supply cable) x1
Accessories not included but required to power on:
- USB Keyboard and mouse
- Display screen
- Adapter power supply cable
Please match the power supply cable for the power adapter according to your local power plug standard.
reComputer J2012


The list of box included:
- reComputer J2012, including:
- 16G Jetson Xavier NX module x1
- Jetson A206 carrier board x1
- 19V/4.74A (MAX 90W) Power adapter (without power supply cable) x1
Accessories not included but required to power on:
- USB Keyboard and mouse
- Display screen
- Adapter power supply cable
Please match the power supply cable for the power adapter according to your local power plug standard.
What‘s More
We here present you more complete tables about NVIDIA® Jetson Module Powered Devices Comparison and NVIDIA® Jetson Module Compatible Carrier Boards Comparison. You can click the image or the title for a better look.
NVIDIA® Jetson Module Powered Devices Comparison
NVIDIA® Jetson Module Compatible Carrier Boards Comparison
Resources
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.