Reachy Mini Hardware Datasheet
Global description

-
Dimensions: 30x20x15.5cm (extended)
-
Mass: 1.475 Kg
-
Material: ABS, PC, Aluminium, Steel
-
Dofs:
- Head : 6 dofs (3 rotations & 3 translations)
- Body : 1 rotation
- Antennas : 1 rotation (x2)


-
Power input voltage: 6.8 - 7.6V
-
Wide angle camera: 120° - 12MP - Autofocus
-
Sound : Mic Array + Speaker


- Control: Raspberry 4 Compute Module (Wireless version)

Specific components
-
Motors specs
- Base: 1x Custom Dynamixel XC330-M288-PG (XC330-M288-T with plastic gear)
- Antennas: 2x Dynamixel XL330-M077-T
- Stewart Platform: 6x Dynamixel XL330-M288-T

-
Mic Array Board
- 4 PDM MEMS digital mics
- 16 kHz max sample rate / -26 dB FS Sensitivity / 64 dBA SNR
- Based on Seeed Studio's reSpeaker XMOS XVF3800
-
Camera
- Raspberry pi camera v3 wide angle
- Sony IMX708
- 12MP
- Auto focus
- I2C*~1 x MIDI DSI connection
- Raspberry pi camera v3 wide angle
-
5W @4Ohms Speaker
-
Power board
- Input voltage: 6.8 - 7.6V
- LiFePO4 Battery, 2000mAh, 6,4V, 12,8Wh, over charge protection, over discharge protection, over current protection, short protection, temperature sensor.

-
CM4 Controller Board
- 6.8 - 7.6 V supplied from the Power Board
- Dynamixel Motor TTL connection
- Camera CSI connection
- Mics array connection
- USB-C output (i.e. one can plug a device such as a usb key). Please note that it will not charge through this USB port.
- Raspberry 4 Compute Module - CM4104016 (Wifi, 4GB RAM, 16GB flash)
- Wifi antenna - 2,4-5GHz dual-band patch Antenna, 2,79 dBi, omnidirectionnal