Skip to main content

Reachy Mini Lite Hardware Datasheet

Global description

Dimensions

  • Dimensions: 30x20x15.5cm (extended)

  • Mass: 1.350 Kg

  • Material: ABS, PC, Aluminium, Steel

  • Dofs:

    • Head : 6 dofs (3 rotations & 3 translations)
    • Body : 1 rotation
    • Antennas : 1 rotation (x2)

    Dofs

    dof_table

  • Power input voltage: 6.8 - 7.6V

  • Wide angle camera: 120° - 12MP - Autofocus

  • Sound : Mic Array + Speaker

Mics_and_camera

back_interface

  • Control: USB-C Connection for computer interface. Please note that it will not charge through this USB port. Reachy Mini Lite is a device plugged on a computer

Components

Specific components

  • Motors specs

    Motors

  • Mic Array Board

    • 4 PDM MEMS digital mics
    • 16 kHz max sample rate / -26 dB FS Sensitivity / 64 dBA SNR
    • Based on Seeed Studio's reSpeaker XMOS XVF3800
  • Camera

    • Raspberry pi camera v3 wide angle
      • Sony IMX708
      • 12MP
      • Auto focus
      • I2C*~1 x MIDI DSI connection
  • 5W @4Ohms Speaker

  • Power board

    • Input voltage: 6.8 - 7.6V

    Electronics

  • Lite controller board:

    • 6.8 - 7.6 V supplied from the Power Board
    • Dynamixel Motor TTL connection
    • Camera CSI connection
    • Mics array connection
    • USB-C input, used for the bottom interface's usb port. Please note that it will not charge through this USB port. Reachy Mini Lite is a device plugged on a computer
Loading Comments...