Skip to main content

reBot Arm B601-RS MIT Position Control

reBot Arm B601-RS

License: MITPython VersionPlatformMIT Mode

6+1 DOF · RobStride · CAN @ 1 Mbps · MIT Position Control · Temperature Protection · Safe Return-to-Zero · Open-source Python API

MotorBridge is a Python CAN SDK for RobStride / Damiao motors. rebot_control wraps it with a MIT position-control API for the reBot Arm B601-RS: YAML configuration, per-joint speed limits, three-level MOS temperature protection, and smooth return-to-zero via Esc / Ctrl+C / stop().

This tutorial walks you through: environment setup → CAN configuration → running examples → using the package as a library.

Important Safety Notice
  • This project provides control APIs only — no software joint limits or workspace limits. Target angles you set are sent directly to the motors.
  • Keep the arm within roughly 70% of its workspace. Staying beyond the workspace for extended periods may trigger stall protection on joint 2 and the arm may drop.
  • On first use, test with small angles and low speeds, and keep the workspace clear of people and obstacles.

Features​

  1. MIT position control
    Default 200 Hz MIT position commands; per-joint speed limits with smoothing in the control loop.

  2. 6+1 motors
    J1–J6 are arm joints; J7 (CAN ID 7) is the end-effector gripper, controlled via set_joint_angles / set_joint_angle.

  3. Three-level temperature protection
    Real-time MOS temperature monitoring: alarm and continue → over-temperature slow return-to-zero then disable → emergency disable (no return-to-zero).

  4. Safe exit and return-to-zero
    Esc / Ctrl+C / arm.stop() trigger smoothstep return-to-zero; a second Ctrl+C during return-to-zero aborts immediately and disables motors.

  5. YAML-driven configuration
    CAN channel, temperature thresholds, return-to-zero parameters, and motor kp/kd live in config/rebotarm_rs.yaml — tune without code changes.

  6. Library-ready
    Clear layering (config / API / examples); import with from rebot import ReBotRSMITController.


Specifications​

Hardware for this tutorial is provided by Seeed Studio.

ParameterSpecification
Arm modelreBot Arm B601-RS Assembled Kit with Gripper
DOF6+1 (including gripper)
Working radius754.7 mm (with gripper) / 587.5 mm (without gripper)
PayloadRated 2.5 kg / Max 5 kg
Joint rangeJ1: ±150° / J2: 220° ~ 0° / J3: 220° ~ 0° / J4: ±90° / J5: ±90° / J6: ±180° / Gripper: 345° ~ 0°
Repeatability0.1 mm
Weight6.7 kg
Servo motorsRobStride 06 × 3 / RobStride 00 × 4 (including gripper)
CommunicationCAN Bus @ 1 Mbps
Supply voltageDC 48V
Power supplyDC 48V 15A
Operating temperature-20°C ~ 50°C
ControlPC

Motor mapping in this project​

JointCAN IDModelNotes
J11RS06Base
J22RS06
J33RS06
J44RS00
J55RS00
J66RS00Wrist
J77RS00End-effector gripper

Software capabilities (this repository)​

CapabilityStatus
MIT position control✅
Per-joint speed limits✅
Gripper control (CAN ID 7)✅
MOS temperature monitoring & three-level protection✅
Safe return-to-zero / emergency disable✅
YAML configuration✅
Python library API✅
Forward / inverse kinematics (Pinocchio)❌ (see reBotArm_control_py)
MeshCat simulation❌ (see repo above)

Joint motor parameters​

ParameterRobStride 00RobStride 06
Rated voltage48V48V
Rated current4.7 Apk ± 10%14.3 Apk ± 10%
Peak current15.5 Apk ± 10%57 Apk ± 10%
Rated torque5 N.m11 N.m
Peak torque14 N.m36 N.m
Rated speed100 rpm ± 10%100 rpm ± 10%
Max no-load speed315 rpm ± 10%480 rpm ± 10%
Reduction ratio10 : 19 : 1
Control interfaceCAN @ 1 MbpsCAN @ 1 Mbps
Control modesMIT / Speed / Position / TorqueMIT / Speed / Position / Torque

Bill of Materials (BOM)​

ItemQtyIncluded
reBot Arm B601-RS1✅
CAN adapter (CANABLE / PCAN-USB, etc.)1✅
Power supply (DC 48V 15A)1✅
USB-C cable1✅
Gripper1✅

Requirements​

ItemRequirement
Python3.10+
OSUbuntu 22.04+ (recommended)
CAN interfaceDefault can0
PowerDC 48V 15A
Dependenciesmotorbridge, pyyaml; optional pynput (Esc key)

Installation​

Step 1. Clone the repository​

git clone https://github.com/LAN-GER/rebot_control.git
cd rebot_control

Step 2. Install dependencies​

pip install motorbridge pynput pyyaml
tip

pynput enables Esc-key listening. Without it, only Esc is disabled; Ctrl+C and arm.stop() still work.

Step 3. Configure the CAN interface​

# List interfaces (PCAN-USB, etc.)
sudo modprobe peak_usb # if using a PEAK adapter
ip -br link

# Set can0 to 1 Mbps (RobStride default)
sudo ip link set can0 down 2>/dev/null
sudo ip link set can0 up type can bitrate 1000000
caution

After unplugging and replugging a USB CAN adapter, you usually need to run the ip link commands again.

Step 4. (Optional) Edit the configuration file​

Edit config/rebotarm_rs.yaml:

KeyDescriptionDefault
can.channelCAN interface namecan0
can.host_idHost ID0xFD
control.control_hzMIT command rate (not motion speed)200 Hz
control.telemetry_hzTemperature read rate2 Hz
temperatures.alarm_cTemperature alarm threshold80°C
temperatures.return_zero_cOver-temperature return-to-zero threshold125°C
temperatures.disconnect_cEmergency disable threshold140°C
return_zero.max_speed_deg_sNormal return-to-zero peak speed30°/s
return_zero.thermal_max_speed_deg_sThermal return-to-zero peak speed30°/s
return_zero.min_time_sMinimum return-to-zero duration3.0 s
return_zero.settle_time_sHold time at zero after return0.30 s
motorsMotor ID / model / MIT kp / kdSee YAML

Missing keys use code defaults; unknown keys raise an error to catch typos.


Code structure​

rebot_control/
├── config/
│ └── rebotarm_rs.yaml # CAN / motors / temperature / return-to-zero
├── rebot/
│ ├── __init__.py # Public API
│ ├── config.py # Config loading and validation
│ └── controller.py # ReBotRSMITController
└── examples/
├── _bootstrap.py # Path setup + wait-for-target helpers
├── quick_start.py # Tutorial 1: quick start
├── custom_config.py # Tutorial 2: custom config
├── monitor_status.py # Tutorial 3: monitor status
├── single_joint_adjust.py # Tutorial 4: single joint + gripper
├── read_joint_angles.py # Tutorial 5: read actual positions
├── stop_options.py # Tutorial 6: stop options
├── recommended_structure.py # Tutorial 7: recommended structure
└── mit_position_control.py # Full editable demo

Layers:

  • Config file: single source of tunable parameters.
  • Config layer: load_config() → ControllerConfig.
  • API layer: control logic without hard-coded demo values.
  • Examples layer: target angles, speeds, and run flow.

How it works​

MIT control and speed smoothing​

  • control_hz (default 200 Hz) sets command send rate only.
  • Actual motion speed comes from set_max_speeds([...]) (deg/s).
  • set_joint_angles() updates targets only; the control loop ramps command angles toward targets under the speed limit.
tip

If you call stop() immediately after setting targets, you may see almost no motion. Examples use wait_for_command_targets() (see examples/_bootstrap.py) to wait until command angles approach targets before returning to zero.

Connect and enable sequence​

Inside connect(), the order is: register motors → switch to MIT mode → enable → read current mechanical positions (to seed targets and avoid a sudden jump after enable). RobStride mechPos (0x7019) is reliably readable after enable.

For passive position reading (Tutorial 5), call disable_motors() after connect() so you can move the arm by hand and keep reading angles.

Three-level temperature protection​

Threshold (default)Behavior
≥ 80°CTemperature alarm (once per motor per over-temp edge), continue running
≥ 125°CStop motion, slow return-to-zero at thermal peak speed, then disable
≥ 140°CImmediate emergency disable, no return-to-zero

Safe return-to-zero​

Return-to-zero uses a smoothstep trajectory. Duration:

duration = max(min_time_s, per-joint time estimated from peak speed)

Peak speed is max_speed_deg_s (normal) or thermal_max_speed_deg_s (thermal). Both default to 30°/s; min_time_s defaults to 3.0 s.

Exit methodBehavior
Esc / first Ctrl+C / arm.stop()Slow return-to-zero → disable → close CAN
Second Ctrl+C during return-to-zeroAbort return-to-zero and disable immediately
Communication errorEmergency disable, no return-to-zero

Units​

ContextUnits
External API (angles, speeds)degrees, deg/s
MotorBridge MIT internalsradians, rad/s

Tutorials​

Run all examples from the project root. Each script documents Expected motion at the top and prints an [Expected / 预期] line at startup.

TutorialFileCommand
1. Quick startexamples/quick_start.pypython3 examples/quick_start.py
2. Custom configexamples/custom_config.pypython3 examples/custom_config.py
3. Monitor statusexamples/monitor_status.pypython3 examples/monitor_status.py
4. Single joint + gripperexamples/single_joint_adjust.pypython3 examples/single_joint_adjust.py
5. Read positionsexamples/read_joint_angles.pypython3 examples/read_joint_angles.py
6. Stop optionsexamples/stop_options.pypython3 examples/stop_options.py default
7. Program structureexamples/recommended_structure.pypython3 examples/recommended_structure.py
Full demoexamples/mit_position_control.pypython3 examples/mit_position_control.py

1. Quick start (quick_start.py)​

Expected motion: J1 moves to +20° at ~15°/s; other joints and gripper stay at 0°; then slow return-to-zero and disable.

python3 examples/quick_start.py

Flow: start() → set_max_speeds() → set_joint_angles() → wait for motion → stop().


2. Custom config file (custom_config.py)​

python3 examples/custom_config.py
python3 examples/custom_config.py config/rebotarm_rs.yaml

Expected motion: J1 → +15° (~15°/s), others at 0°, then return-to-zero.


3. Monitor while running (monitor_status.py)​

python3 examples/monitor_status.py

Expected motion: J1 → +30°; terminal prints target / sent / MOS temperature continuously. Press Esc or Ctrl+C to exit and return to zero.

Notes:

  • Target vs sent: sent angles lag behind targets (speed-limited smoothing).
  • Temperature: read arm.last_temperatures; no need to poll CAN yourself.

4. Single-joint adjust and gripper (single_joint_adjust.py)​

python3 examples/single_joint_adjust.py

Default targets:

J1J2J3J4J5J6J7 Gripper
+25°+15°+15°-15°0°0°180°

joint_id: 1–6 are arm joints; 7 is the gripper (CAN ID 7).


5. Read actual positions (read_joint_angles.py)​

python3 examples/read_joint_angles.py

Expected motion:

  1. connect(): switch to MIT mode and enable (establish communication), read current angles as target seeds.
  2. disable_motors(): disable immediately so you can move the arm by hand.
  3. Terminal prints actual joint angles at ~30 Hz; values should change when you move the arm.
  4. Press Ctrl+C to exit; stop(return_to_zero=False) closes CAN without return-to-zero.

This example does not call start(), so no MIT control thread runs and no motion targets are sent.

Code flow:

arm.connect()           # MIT → enable → read current angles
arm.disable_motors() # disable — arm can be moved by hand

while True:
actual = arm.read_joint_angles() # ~30 Hz
print(actual)

# After Ctrl+C
arm.stop(return_to_zero=False, wait=True)
tip

read_joint_angles() accesses CAN synchronously (reads mechPos from all 7 motors in sequence), so the achievable rate depends on bus round-trip time. The example targets 30 Hz; if each read takes longer, the actual rate will be lower. While MIT control is running, use get_command_angles() to monitor commanded motion instead of calling read_joint_angles() at high frequency.


6. Safe stop options (stop_options.py)​

Each mode first moves J1 to ~+20°, then stops according to the mode:

python3 examples/stop_options.py default      # slow return-to-zero (recommended)
python3 examples/stop_options.py no_return # disable without return-to-zero
python3 examples/stop_options.py async # stop(wait=False) + wait_until_stopped()
python3 examples/stop_options.py emergency # emergency disable, no return-to-zero
danger

no_return / emergency leave the arm at a non-zero pose and disable motors. Ensure the area is safe; support the arm by hand if needed.


Demonstrates try / except / finally so stop() runs even on errors.

python3 examples/recommended_structure.py

Full parameter demo (mit_position_control.py)​

Edit TARGET_ANGLES (length 7) and JOINT_SPEEDS_DEG_S at the top of the file, then run:

python3 examples/mit_position_control.py

Default: J1 → +50° (20°/s), others and gripper at 0°; terminal shows target / sent / temperature; Esc / Ctrl+C exits with return-to-zero.

danger

The arm may move quickly in MIT mode. Keep people and equipment clear, and stay within roughly 70% of the workspace.


Using as a library​

Minimal example​

from rebot import ReBotRSMITController

arm = ReBotRSMITController() # loads config/rebotarm_rs.yaml

arm.start(enable_esc=True)
arm.set_max_speeds([15.0] * 7)
arm.set_joint_angles([20.0, 0, 0, 0, 0, 0, 0]) # J1–J6 + gripper J7

# Wait for motion to finish before stop; see examples/quick_start.py
arm.stop() # slow return-to-zero → disable → close CAN

Custom config and gripper​

from rebot import (
ReBotRSMITController,
load_config,
GRIPPER_JOINT_ID,
)

arm = ReBotRSMITController(load_config("config/rebotarm_rs.yaml"))
arm.start()
arm.set_max_speeds([20.0] * 7)
arm.set_joint_angles([25, 15, 15, -15, 0, 0, 0])
arm.set_joint_angle(GRIPPER_JOINT_ID, 180.0) # gripper = J7

Passive position reading​

from rebot import ReBotRSMITController

arm = ReBotRSMITController()
arm.connect() # MIT → enable → read current angles
arm.disable_motors() # disable — move arm by hand

actual = arm.read_joint_angles()
print(actual)

arm.stop(return_to_zero=False, wait=True) # close CAN, no return-to-zero

Controller lifecycle​

MIT motion control:

create → start() → set_max_speeds() → set_joint_angles() / set_joint_angle() → … → stop()

Passive position reading (no commanded motion):

create → connect() → disable_motors() → read_joint_angles() → … → stop(return_to_zero=False)

Main API​

Method / attributeDescription
connect()Connect CAN, MIT mode, enable, read current angles; called automatically by start()
disable_motors()Disable all motors without closing CAN (for passive reading)
start(enable_esc=True, install_signal_handlers=True)Start control and temperature threads
set_joint_angles(angles_deg)Set 7 target angles (degrees)
set_joint_angle(joint_id, angle_deg)Set one joint / gripper (1–7)
set_max_speeds(speeds_deg_s)Set 7 max speeds (deg/s)
get_target_angles() / get_command_angles()Target / smoothed command angles
read_joint_angles()Synchronous read of actual mechanical positions (degrees); uses CAN
last_temperaturesMOS temperature per motor
is_stoppedWhether safe shutdown has finished
stop(return_to_zero=True, wait=True)Stop (return-to-zero by default)
request_stop(..., emergency=True)Advanced stop / emergency disable

Exported constants: GRIPPER_MOTOR_ID = 7, GRIPPER_JOINT_ID = 7.


FAQ​

  • Permission denied / cannot open can0
    Ensure the CAN interface is up and your user can access network devices. Use sudo for ip link if needed, or check udev rules.

  • No motor response / enable failure

    1. Confirm bitrate is 1 Mbps;
    2. Confirm channel, host_id, and motor IDs in config/rebotarm_rs.yaml match hardware;
    3. Re-run ip link after replugging USB CAN.
  • Set angles but arm barely moves
    set_joint_angles() only updates targets. Set reasonable set_max_speeds() and wait until command angles approach targets before stop(). See examples/quick_start.py.

  • Gripper does not move
    Gripper is J7 / CAN ID 7. Pass 7 values to set_joint_angles (last is gripper), or use set_joint_angle(7, angle).

  • Position read timeout / cannot read angles
    mechPos is reliably readable in MIT mode after enable. Tutorial 5 uses connect() then disable_motors() so you can move the arm by hand and keep reading. If ensure_mode or parameter reads time out, check CAN wiring, termination, and motor power.

  • Temperature alarm spam
    Alarms are edge-triggered with hysteresis: one alarm per motor per over-temp event; re-alarm only after temperature drops below alarm_c - 2°C.

  • Joint 2 stall protection / arm drops
    Often caused by staying beyond ~70% workspace extension. Power cycle to clear protection and reduce target angles and dwell time.

  • Behavior after communication errors
    On control-loop communication failure, the program emergency-disables without return-to-zero to avoid motion under bad comms.

  • Pinocchio / MeshCat / gravity compensation
    This repo focuses on MIT position control. For kinematics, simulation, and gravity compensation, see reBotArm_control_py and the Seeed Wiki Pinocchio & MeshCat guide.


Contact​


References​

Loading Comments...