Skip to main content

Hardware Specifications

ParameterSpecification
ProcessorRV1126B
CPU1.2GHz Quad-Core Cortex-A53
NPU3 TOPS, supports mixed INT8/INT16 computation
MemoryLPDDR4 2GB / 4GB
Storage16GB eMMC, SD card slot (max 512GB)
CameraSC850SL (4K@30FPS)
IMU6-axis IMU (ICM-42670-P) sensor (3-axis accelerometer + 3-axis gyroscope)
Audio Output8-ohm speaker with 1W rated power
Audio InputElectret microphone x2
Power SupplySupports 7.4V lithium battery charge & discharge management, DC input (12V~24V, 5525 barrel connector), PoE power supply
Network & Wireless ConnectivityWi-Fi 5.2, Bluetooth 5.2, 1000Mbps Ethernet
InterfacesFull-function Type-C (OTG), Debug UART, CAN ×2, 22PIN MIPI DSI, GPIO ×2

Hardware Interface Diagram

back view​

Hardware Interface Diagram Expansion CONN Debug UART

side view​

Side View

front view​

Front View

Technical Support and Product Discussion​

Thank you for choosing our products! We are here to provide you with various support to ensure your experience with our products is as smooth as possible. We offer multiple communication channels to meet different preferences and needs.

Loading Comments...