Skip to main content

OSD Overlays and Privacy Masks

Both features are configured from the live view page in the Web UI: OSD Settings adds text overlays to the video, and Image Masking hides sensitive areas.

OSD Settings​

OSD (On-Screen Display) overlays information such as the channel name, date and time, and device serial number on the video feed — useful for surveillance, playback review, and identifying devices.

Configuration ItemDescription
Font SizeOSD text size
Font ColorOSD text color
Color ModeOSD color mode, with a custom color option
Channel Name OverlayShow the channel name on screen
Channel NameCustom channel name, e.g. Camera 01
Channel Name CoordinatesWhere the channel name appears on screen
Date and Time OverlayShow date and time on screen
Date FormatDate display format
Time FormatTime display format, e.g. 24-hour
Show WeekdayWhether to display the weekday
Date and Time CoordinatesWhere the date/time appears on screen
Serial Number OverlayWhether to display the device serial number

OSD positions use relative coordinates, so you can place text anywhere the layout allows — or simply drag the text to the position you prefer in the preview.

After configuring, click Save Settings to apply the OSD parameters.

Image Masking (privacy masks)​

Image Masking configures privacy mask areas that obscure sensitive parts of the scene, so private information never appears in live previews, recordings, or streams.

You can add masks manually or let the Web UI draw them automatically. After adding them, save the settings — the effect shows immediately in the preview.

Typical scenarios:

  • Masking sensitive information in office areas
  • Masking private areas such as residences, door numbers, and screens
  • Meeting video privacy protection requirements in public or shared spaces

Verify the result​

After saving, check both places the image can end up:

  1. Live preview — confirm the OSD text is readable and the masks fully cover the intended areas at the current resolution.
  2. Recordings and streams — take a photo, make a short recording, and (if enabled) watch the RTSP stream to confirm the overlays/masks are burned into the output, not only shown in the browser.

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...