reComputer AI and Industrial R2000 FAQ
This page contains verified answers for the reComputer AI and Industrial R2000. Each answer states the product variant and firmware mode it applies to, together with the date it was last verified against current official sources.
Before you begin
- Confirm the exact model: reComputer AI R2000 (Raspberry Pi 5 based) or reComputer AI Industrial R2000 (Raspberry Pi CM5 based).
- Check the current Raspberry Pi OS image version before applying version-specific steps.
- Answers on this page were last verified on 2026-11-10; re-check the linked official sources if you are reading this later.
Product & Service
Does reComputer AI R2000 support a pre-configured hardware and firmware solution with an external GPIO, a built-in 26 TFLOPS Hailo 10 module and fanless cooling? Is there a standard or custom product that meets this?
Applies to: reComputer AI R2000 series and projects that need a custom pre-configured hardware and firmware solution
Last verified: 2026-11-01
The enclosure of reComputer AI R2000 does not offer a general-purpose GPIO; it only provides interfaces such as DI/DO, RS485 and RS232. The currently recommended solution, the reComputer AI R2130-12, comes with an internal Raspberry Pi 40-pin GPIO and a built-in Hailo NPU.
References:
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.