Skip to main content

reComputer Industrial R22xx Getting Started

The reComputer Industrial R22xx, powered by Raspberry Pi CM5, is an adaptable edge AI NVR with AI capabilities. It features comprehensive industrial interfaces (5x Ethernet, 4xUSB, 2x RS485, 1x RS232, 1x CAN FD, 4x DI and 4x DO) and flexible wireless connectivity options (4G/5G, LoRa®, Wi-Fi/BLE), making it ideal for diverse industrial applications.

The reComputer Industrial R22xx series is ideal for use in industrial AI applications. It can be used in aspects such as data acquisition and process monitoring, automation and robot control, intelligent manufacturing, and industrial communication and networking. With its small size, flexibility, low cost, and programmability, it provides strong support for automation & IoT system and more.

Features

Industrial-Grade Reliability

  • Fanless compact PC with wide temperature support -20°C to 50°C
  • Hardware watchdog
  • UPS Supercapacitor(optional)
  • High-quality metal case, compatible with DIN-rail and Wall installation
  • Production Lifetime: reComputer Industrial R22xx will remain in production until at least January 2036

High-Efficiency AI Computing

  • Powered by Raspberry Pi CM5
  • Broadcom BCM2711 quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
  • Up to 16GB RAM and 64GB eMMC
  • Powered by Hailo-8 AI accelerator up to 26 TOPS

Rich Wireless Capabilities

  • On-chip Wi-Fi
  • On-chip BLE
  • Mini-PCIe: LTE, USB LoRa®, USB Zigbee
  • M.2 KEY-B: 4G/5G

Rich Interfaces

  • 2x RS485 (isolated), 1x RS232 (isolated), 4x isolated DI ports, 4x isolated DO ports
  • 4 x 10/100/1000 Mbps(supports PoE PSE)
  • 1 x 10/100/1000 Mbps IEEE 802.3/802.3u
  • 2x HDMI 2.0
  • 4x Type-A USB3.0
  • 1x Type-C USB2.0 (USB console for OS update)
  • 1x Nano SIM card slot

Specifications

Parameter Description
Hardware Specification
Product SeriesR22xx-12
CPU Raspberry Pi Compute Module 5, 2.4GHz quad-core 64-bit Arm Cortex-A76
AI Processor Pre-installed 1x Hailo-8 M.2 AI Acceleration 26TOPS
Operating System Raspbian, Debian
RAM 2GB/4GB/8GB/16GB
eMMC 16GB/32GB/64GB
System Specification
Power Input DC 9V~36V, 2-pin Terminal Block
PoE(as powered device)IEEE 802.3at Standard 25.5W PoE
Power SwitchNo
Reboot SwitchYes
Interface
Ethernet 1 x 10/100/1000 Mbps(supports PoE PD)
1 x 10/100 Mbps IEEE 802.3/802.3u
USB 4 x USB-A 3.0 Host
1 x USB-C 2.0 (For flashing OS & Debug)
RS485 2x RS485(Isolated)
RS232 1x RS232(Isolated)
DI 4 x Isolated DI Ports
Input Voltage: 5~24V DC
DO 4 x Isolated DO Ports
Output Voltage: Below 60V DC
SIM Card1x Nano SIM Card Slot
M.2 Slot2x M.2 M-key 2280 Slot for NVMe SSD; 1x M.2 M-key 2240 Slot for AI Accelerator (Pre-installed 1x Hailo-8 M.2 AI Acceleration 26TOPS); 1x M.2 B-key 3042/3052 Slot for 5G/4G LTE
Mini-PCIe1x Mini-PCIe for LoRa module
LED4 x LED indicators
Buzzer1
Reset Button1
HDMI2 x HDMI 2.0
Wireless Communication
Wi-Fi 2.4/5.0 GHzOn-chip Wi-Fi
BLE 5.0On-chip BLE
LoRa®USB LoRa®/SPI LoRa®
4G/5G Cellular4G LTE/5G*
ZigbeeUSB Zigbee*
Standards
EMCESD: EN61000-4-2, Level 3
EFT: EN61000-4-4, Level 2
Surge: EN61000-4-5, Level 2
CertificationCE, FCC
TELEC
RoHS
REACH
Ambient Conditions
Ingress ProtectionIP40
Operating Temperature-20~50 °C
Operating Humidity10~95% RH
Storage Temperature-40~85 °C
Others
Supercapacitor UPSSuperCAP UPS LTC3350 Module*
Hardware Watchdog1~255s
RTCHigh Accuracy RTC
SecurityEncryption Chip TPM 2.0*
ATECC608A
Heat DissipationFanless
Warranty2 years
Production LifetimeUntil January 2036
StatementOptions marked with * require additional purchase according to the accessories list.
Component and Interface Status Statement
ReservedDesignated for future use or expansion.
Optional Designated for future use or expansion.
AI Processor Non-essential components, users can choose to include or exclude.
Occupied Currently in use and integral to product functionality.
IncludedEssential components provided with standard package.

Hailo introduction

Hardware introduction

Hailo offers cutting-edge AI processors uniquely tailored for high-performance deep learning applications on edge devices. The company's solutions focus on enabling the next era of generative AI on the edge, alongside perception and video enhancement, powered by advanced AI accelerators and vision processors. And The reComputer_R22xx, equipped with the Hailo-8 NPU accelerator providing 26 TOPs of AI performance, is capable of achieving over 200 FPS with YOLOv8s.

Software introduction

The Hailo AI Software Suite provides powerful tools to run AI models efficiently on hardware accelerators. It is designed to integrate seamlessly with existing deep learning frameworks, offering smooth workflows for developers.The process involves generating a HEF (Hailo Executable Binary File) from an ONNX file in the Model Build Environment. Once created, the HEF file is transferred to the inference machine (Runtime Environment), where it is used to execute inference with the HailoRT API. The provided script facilitates the conversion of an ONNX file into a HEF file within the Model Build Environment.

Note: If you want to learn more about examples of using Hailo NPU, please click this link.

Hardware Overview

System Overview

Interface Overview

Mainboard Overview

Power Diagram

The reComputer Industrial R22xx supports two power supply options: DC terminal and PoE port. This provides flexibility in power supply selection and allows for easy integration with various power sources.

2-Pin Power Terminal

The reComputer Industrial R22xx is supplied with a terminal DC voltage of 9~36V. The power supply is connected via the 2-pin power terminal block connector.

To ground the reComputer Industrial R22xx, the ground wire can be secured to the screw located at the right of the power terminal.

PoE

The ETH1~4 (PoE PSE) port of the reComputer Industrial R22xx supports a high-power input of up to 40W. This provides a convenient and efficient way to power the device over Ethernet, significantly simplifying the installation process and reducing cabling requirements. It is an ideal solution for industrial deployments with limited power sources or where traditional power outlets are difficult to access.

  • PoE PSE (Power Sourcing Equipment)

Note: While the ETH0 port supports a robust 40W PoE input, the reComputer Industrial R2235-12 integrates the high-performance Raspberry Pi CM5 and a 26 TOPS Hailo-8 AI accelerator. If your application requires full-load AI inference while simultaneously utilizing power-hungry peripherals (such as 4G/5G modules or NVMe SSDs) or driving multiple high-power cameras via the PSE ports, it is recommended to use the DC terminal (9-36V) for power supply. This ensures maximum stability and peak performance during high-intensity workloads.

Power Consumption

The reComputer Industrial R22xx does not come with a power button by default, and the system will automatically start up once power is connected. When shutting down, please select the shutdown option in the operating system and wait for the system to fully shut down before cutting off power. To restart the system, simply reconnect to the power.

Block Diagram

Interface Description

TypeDescription
Ethernet4 x 10/100/1000 Mbps(supports PoE PSE) ; 1 x 10/100/1000 Mbps IEEE 802.3/802.3u
USB4 x USB-A 3.0 Host ; 1 x USB-C 2.0 (for flashing OS and Debug)
RS4852x RS485 (isolated)
RS2321x RS232 (isolated)
CAN1x Isolated CAN FD Ports
DI4 x Isolated DI Ports (Input Voltage: 5-24V DC)
DO4 x Isolated DO Ports (Output Voltage: < 60V DC)
HDMI2 x HDMI 2.0
LED4 x LED indicators
SIM Card Slotsupports Nano SIM Card
M.2 M-KEY Slot2x M.2 M-key 2280 Slot for NVMe SSD;1x M.2 M-key 2240 Slot for AI Accelerator(Pre-installed 1x Hailo-8 M.2 AI Acceleration 26TOPS)
M.2 B-KEY Slot1x for 5G/4G LTE
mini PCIe Slot1x for 4G LTE/LoRa/Zigbee
Buzzer1
Reset Button1

LED Indicator Status

The reComputer Industrial R22xx features 4 LED indicators that serve to signal the machine's operational status. Please refer to the table below for the specific functions and status of each LED:

Name ColorStatusDescription
PWR Green OnThe device has been connected to power.
OffThe device is not connected to power.
ACT OrangeOnUnder Linux this pin will flash to signify eMMC access. If any error occurs during booting, then this LED will flash an error pattern which can be decoded using the look up table( Raspberry Pi Documentation - Configuration) on the Raspberry Pi website.
USER Green/Red/BlueNeed to be defined by user.
4G/5G Green OnThe dial-up is successful and the connection is normal.
Off4G/5G signal is not connected or the device is not powered on.

The 4G/5G status indicator light is subject to the specific specifications of the module; the information in the table is for reference only.

ACT Status table

Long flashesShort flashesStatus
03Generic failure to boot
04start*.elf not found
07Kernel image not found
08SDRAM failure
09Insufficient SDRAM
010In HALT state
21Partition not FAT
22Failed to read from partition
23Extended partition not FAT
24File signature/hash mismatch - Pi 4
44Unsupported board type
45Fatal firmware error
46Power failure type A
47Power failure type B

If the ACT LED blinks in a regular four blink pattern, it cannot find bootcode(start.elf). If the ACT LED blinks in an irregular pattern then booting has started. If the ACT LED doesn't blink, then the EEPROM code might be corrupted, try again without anything connected to make sure. For more detail please check the Raspberry Pi forum: STICKY: Is your Pi not booting? (The Boot Problems Sticky) - Raspberry Pi Forums. For more detail please check the Raspberry Pi forum

USER Indicator

The reComputer Industrial R22xx contains a USER indicator, and users can customize the status according to actual needs.

Buzzer

The reComputer Industrial R22xx contains an active buzzer, which can be used for various purposes such as alarm and event notifications. Enter in the terminal of reComputer Industrial R22xx:

cat /sys/kernel/debug/gpio

This command will output the GPIO corresponding to the Buzzer_EN is gpio627.

RS485

The reComputer Industrial R2200 series equipment includes 2x RS485 ports, 6-Pin 3.5mm spacing phoenix terminals. The silkscreen of single RS485 is "A/B/GND".

Pin Definitions
The terminal pin assignments are as follows:

Schematic diagramPin IDPin Name
1RS485-3_A
3RS485-3_B
5RS485-3_GND
7RS485-4_A
9RS485-4_B
11RS485-4_GND

Connecting Cables Schematic diagram of RS485 wires is as follws:

Note : The product packaging contains some 120 Ohm terminal resistors. You can use them as needed when communicating via RS485.

RS232

The reComputer Industrial R22xx series equipment includes 1x RS232 ports, 6-Pin 3.5mm spacing phoenix terminals. The silkscreen of single RS232 is "TX/RX/GND".

Pin Definition

Terminal pins are defined as follows:

Schematic diagramPin IDPin Name
2RS232-1_TX
4RS232-1_RX
6RS232-1_GND

Connecting Cables Schematic diagram of RS232 wires is as follws:

DI (Digital Input)

The reComputer Industrial R2000 series equipment includes 4x DI ports, 3-Pin 3.5mm spacing phoenix terminals. The silkscreen of single DI is "DI/G_DI".

Pin Definition

Terminal pins are defined as follows:

Schematic diagramPin IDPin Name
13DI1
15DI2
17DI3
19DI4
21G_DI

Connecting Cables Schematic diagram of a single DI wires is as follws:

SchematicParameterDescription
Input TypePNP
Isolation Protection5kV
DI to G_DION state: 5~30 VDC

Note For details of DI testing, please refer to section link.

DO (Digital Output)

The reComputer Industrial R22xx series equipment includes 4x DO ports, 3-Pin 3.5mm spacing phoenix terminals. The silkscreen of single DO is "DO/G_DO". Pin Definition Terminal pins are defined as follows:

SchSchematic diagramematicPin IDPin Name
14DO1
16DO2
18DO3
20DO4
22G_DO

Connecting Cables

Schematic diagram of a single DO wires is as follws:

SchematicParameterDescription
Output TypeTransistor
Isolation Protection5 kV
Output < 60V DC

CAN FD

The reComputer Industrial R2200 series equipment includes 1x CAN FD ports, 6-Pin 3.5mm spacing phoenix terminals. The silkscreen of single CAN FD is "CANH/CANL/GND". Pin Definition Terminal pins are defined as follows:

SchematicParameterDescription
8CAN-0_H
10CAN-0_L
12CAN-0_GND

Connecting Cables Schematic diagram of CAN FD wires is as follws:

Boot Switch

The Boot Switch of the reComputer Industrial R2000 is connected to the nRPI_BOOT pin of CM5. This switch provides users with the option to select the boot source between eMMC and USB. In normal mode, the switch should be set away from the side with the "BOOT" label, enabling the system to boot from eMMC. Conversely, when users need to flash the system image, they should set the switch towards the "BOOT" label, allowing the system to boot from the Type-C USB interface.

Switch PositionModeDescriptionnRPI-BOOT
imageNormal modeBoot from eMMCLow
imageFlash modeBoot from USBHigh

USB

The reComputer Industrial R22xx is equipped with 1x USB Type-C port and 4x USB Type-A ports. Please refer to the table below for their functions and descriptions.

Type distinctionQuantityProtocolFunctionDescription
Type-C*1USB 2.0USB-DeviceUsed for serial port debugging, burning image, etc.
Type-A*4USB 3.0USB-HostConnect different USB devices such as flash drives, USB keyboards or mouses.

SIM Slot(Internal)

The reComputer Industrial R2000 series equipment includes an internal Nano SIM card slot, which is used to install Nano SIM card for obtaining 5G/4G signals. The size differences between standard SIM, Micro SIM and Nano SIM cards are as follows:

Note
Please note that the standard version of reComputer Industrial R2000 does not come with a 5G/4G module. If you require 5G/4G functionality, an additional 5G/4G module must be purchased separately.

M.2 M-KEY Slot

SlotSupported Protocols
M.2 M-KEY 22802 x M.2 NVMe SSD
M.2 M-KEY 22401 x M.2 AI Accelerator

The M.2 M-KEY 2280 slot on the reComputer Industrial R22xx is designed to accommodate NVMe M.2 2280 SSDs for 128GB, 256GB, 512GB, 1TB and 2TB in capacity. This slot allows for high-speed storage expansion, enabling users to enhance the performance and capacity of their system.

Note
There are two main uses for SSD cards:

  1. High Capacity Storage: SSD cards can be utilized for high-capacity storage needs.
  2. Boot Drive with Image: Another usage involves using the SSD both as a high-capacity storage and for storing system images, allowing booting directly from the SSD card.

It's important to note that not all SSD cards available in the market support the second usage. Therefore, if you intend to use it as a boot drive and are unsure about which model to purchase, we recommend opting for our recommended 2TB SSD(SKU 114993467). This model has been tested and verified for boot functionality, reducing the risk of compatibility issues and minimizing trial and error costs.

The M.2 M-KEY 2240 slot on the reComputer Industrial R22xx is designed to accommodate PCIE M.2 AI Accelerator. And the R22xx-12 series has been pre-installed with a Hailo-8 M.2 AI Acceleration up to 26TOPS.

Mini-PCIe Slot

The MiniPCIe slot on the reComputer Industrial R22xx is designed to accommodate devices such as 4G LTE, USB LoRaWAN®, and USB Zigbee.

Reset Hole

There is a Mini Push Button Switch located in the reset hole of the reComputer AI Industrial R22xx. By pressing this button with a thin object, the CM4 can be reset. This pin when high signals that the CM4 has started. Driving this pin low resets the module.

M.2 B-KEY Slot

The M.2 B-KEY slot on the reComputer Industrial R22xx is designed to accommodate 5G/4G LTE.

Ethernet RJ45

The reComputer R1100 is equipped with two Ethernet ports:

NameTypeSpeedsPoE PSE
ETH0CM5 native Gigabit Ethernet10/100/1000 Mbit/sNot Supported
ETH1Converted from USB10/100/1000 Mbit/sNot Supported
ETH2-4Converted from PCIe10/100/1000 Mbit/sSupported

The reComputer Industrial R2200 features multiple Ethernet RJ45 ports for versatile connectivity: ETH0 is a CM5 native Gigabit Ethernet interface supporting 10/100/1000 Mbit/s and PoE PD functionality, which allows the device to be powered through this port; ETH1 is converted from USB supporting 10/100/1000 Mbit/s; while ETH2, ETH3, and ETH4 are converted from PCIe to ensure high-speed performance. Notably, all expansion ports (ETH1-ETH4) support PoE PSE, enabling the R2200 to provide power to external connected devices.

HDMI

The reComputer Industrial R2200 features 2x native HDMI interface from CM5, supporting up to 4K @ 60 fps video output. It is ideal for applications that require multiple displays, allowing users to output their content to external large screens.

RTC

The reComputer Industrial R2200 features an RTC circuit that powered by the capacitor, enabling it to maintain timekeeping functionality even in the event of power loss.

Watchdog

The reComputer Industrial R2000 comes equipped with an independent hardware watchdog circuit that ensures automatic system reboot in case of abnormal system crashes. The watchdog circuit is implemented through RTC and allows for flexible feeding times from 1 to 255 seconds.

Optional Interfaces and Modules

The reComputer Industrial R2000 supports a rich selection of expansion modules and accessories, making it suitable for a wide range of scenarios and requirements. If you are interested in customizing the reComputer Industrial R2000, please [email protected] for more information. Here is the accessories and optional modules list:

RemarkItemProduct NameSKU
Must be used together for LoRa®WAN FunctionLoRa® ModuleRegion optional LoRaWAN Gateway Module (USB) - US915114992969
Region optional LoRaWAN Gateway Module(USB)-US915114992629
Region optional LoRaWAN Gateway Module(USB)-US915114992991
Region optional LoRaWAN Gateway Module(SPI)-EU868114993268
Region optional LoRaWAN Gateway Module(SPI)-EU868114992549
Region optional LoRaWAN Gateway Module(USB)-EU868114992628
LoRa® AntennaLoRa Antenna Kit - 868-915 MHz110061501
Zigbee ModuleMini-PCIe USB Zigbee Module110992005
Zigbee AntennaZigbee Antenna Kit for reComputer R110061641
4G antenna with 4G module for 4G function, GPS antenna with 4G module for GPS function4G moduleLTE Cat 4 EC25-AFXGA-Mini-PCIe Module - for North American113991134
LTE Cat 4 EC25-EUXGR-Mini-PCIe Module - for EMEA and Thai113991135
LTE Cat 4 EC25-AUXGR-Mini-PCIe Module - for Australia113991174
LTE Cat 4 EC25-EFA-Mini-PCIe Module - for Thai113991214
LTE Cat 4 EC25-EMGA-Mini-PCIe Module - for Malaysia113991234
LTE Cat 4 EC25-JFA-mini-PCIe113991296
4G Antenna4G Antenna Kit for 4G module110061502
GPS AntennaGPS Antenna Kit for EC25 4G Module110061521
Encryption Chip TPM 2.0TPM 2.0 Module with infineon SLB9670114993114
SSD cardNVMe M.2 2280 SSD 2TB114993467
NVMe M.2 2280 SSD 1TB114993467
512GB NVMe M.2 PCle Gen3x4 2280 Internal SSD112990247
256GB NVMe M.2 PCle Gen3x4 2280 Internal SSD112990246
128GB NVMe M.2 PCle Gen3x4 2280 Internal SSD112990226
This module needs to be soldered onto the carrier board of the reComputer Industrial R22xxPoEMQ7813T120 PoE Module Kit for reTerminal DM110991925
UPSSuperCAP UPS LTC3350 Module110992004

The reComputer Industrial R22xx mainboard features two Mini-PCIe slots. Mini-PCIe slot 1 supports 4G module, LoRa® module using the USB protocol and Zigbee module using USB protocol; while Mini-PCIe slot 2 supports LoRa® module using the USB and SPI protocol and Zigbee module using USB protocol. Additionally, 4G module and LoRa® module shouldn't be used at the same time, can not plug in two LoRa® modules on board.

Note Can not plug in 2 LoRa® modules on board.

Wi-Fi/BLE

The reComputer Industrial R22xx is powered by the CM5 with an onboard Wi-Fi/BLE version, providing the same Wi-Fi/BLE parameters as the CM5. For detailed parameter information, please refer to the Raspberry Pi official website.

4G Module

The reComputer Industrial R22xx mainboard features one M.2 B-KEY Slot and one Mini-PCIe Slot, Both M.2 B-KEY Slot and Mini-PCIe slot supporting a 4G module. The EC25 4G module from Quectel has been fully tested to be compatible with the reComputer Industrial R22xx.

5G Module

The reComputer Industrial R22xx mainboard features one M.2 B-KEY Slot, supporting a 4G/5G module using the USB protocol. The EC25 4G module from Quectel has been fully tested to be compatible with the reComputer Industrial R22xx.

Note Please note that if you require 4G/5G functionality, it is necessary to purchase the corresponding 4G module and external antenna, and follow the instructions in section 4.5 "Assemble 4G/LoRa®/Zigbee Module and Antenna".

LoRa® Module

The Mini-PCIe slot supports LoRa® module using the USB and SPI protocol. The WM1302 module from Seeed Studio has been fully tested to be compatible with the reComputer Industrial R2000.

Note Please note that if you require LoRa® functionality, it is necessary to purchase the corresponding LoRa® module and external antenna, and follow the instructions in section 4.5 "Assemble 4G/LoRa®/Zigbee Module and Antenna".

Zigbee Module

The Mini-PCIe slot offer support for Zigbee modules utilizing the USB protocol, allowing for seamless integration of Zigbee functionality into compatible devices. This feature enables efficient communication and control within Zigbee networks, enhancing the versatility and connectivity of the system. With the Mini-PCIe slot available for Zigbee modules, users have the flexibility to implement diverse applications for enhanced reliability.

Note
Please note that if you require Zigbee functionality, it is necessary to purchase the corresponding Zigbee module and external antenna, and follow the instructions in section 4.5 "Assemble 4G/LoRa®/Zigbee Module and Antenna".

SSD

The reComputer Industrial R2000 supports 2280 NVMe SSD through the use of a PCIe slot(J7). It is important to note that the CM5's PCIe is gen2.0 with a maximum theoretical speed of 5Gbps. If you are using a Gen3.0 or higher SSD, it may not be able to achieve the SSD's maximum speed. After testing, the reTerminal DM with installed SSD can achieve a maximum write speed of 230MB/s and a maximum read speed of 370MB/s. If you are unsure which SSDs are compatible, you can purchase following the accessories list below.

Note Please note that: The speed test results may vary depending on the SSD model, testing method, and testing environment. The values provided here are for reference purposes only and were obtained in Seeed's laboratory.

Note There are two main uses for SSD cards:

  1. High Capacity Storage: SSD cards can be utilized for high-capacity storage needs.
  2. Boot Drive with Image: Another usage involves using the SSD both as a highcapacity storage and for storing system images, allowing booting directly from the SSD card. It's important to note that not all SSD cards available in the market support the second usage. Therefore, if you intend to use it as a boot drive and are unsure about which model to purchase, we recommend opting for our recommended 1TB SSD(SKU 112990267). This model has been tested and verified for boot functionality, reducing the risk of compatibility issues and minimizing trial and error costs.

Encryption Chip TPM 2.0

The TPM features Infineon’s OPTIGA™ TPM SLB9670 which is compliant to the Trusted Computing Group (TCG) TPM 2.0 specification is recommended as encryption chip to the reComputer Industrial R2000. The chip features an SPI interface applied for port J26 on board, to enable a root of trust for platform integrity, remote attestation, and cryptographic services.

UPS (Uninterruptible Power Supply) Module

The UPS is 7F, which operates in series. The UPS module is positioned between the DC5V and CM5 components, with a GPIO signal utilized to alert the CPU in the event of a power loss from the 5V supply. Upon receiving this signal, the CPU executes an urgent script before the super capacitor's energy is depleted, initiating a "$ shutdown" command. The backup duration provided by the UPS heavily relies on the system load. Below are some typical scenarios tested with a CM5 module featuring 4GB RAM, 32GB eMMC storage, and a Wi-Fi module.

Mode of OperationTime(s)Remark
Idle15Testing under idle conditions with official driver program loaded
Full load of CPU6stress -c 4 -t 10m -v &
note

For UPS function please contact us for more information, and the alarm signal is active LOW.

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...