Skip to main content

HTTP Streaming reSpeaker Flex with Xiao ESP32S3

Introduction​

This guide describes how to capture audio from an reSpeaker Flex XVF3800 microphone array using an ESP32-S3 (XIAO ESP32S3), record 5 seconds of 16 kHz stereo 32-bit PCM audio, and store the data in PSRAM to handle large audio buffers. The recorded audio is then uploaded over Wi-Fi to a Python-based Flask HTTP server, where it is received and saved as a standard WAV file. This setup is well suited for applications such as voice capture, remote audio logging, and speech processing pipelines including speech-to-text (STT) and machine-learning–based audio analysis.

reSpeaker Flex XVF3800 Linear with XIAO ESP32S3 reSpeaker Flex XVF3800 Circular with XIAO ESP32S3

Arduino Code​

note

You must enable PSRAM, otherwise malloc() will fail.

Update these fields before uploading:

// WiFi credentials
const char* ssid = "your SSID";
const char* password = "your password";

// HTTP server (your PC)
const char* serverUrl = "http://<flask-server>:8000/upload"; // please replace with your PC IP /flask server

Full Arduino Code​

#include "WiFi.h"
#include "HTTPClient.h"
#include "AudioTools.h"

// WiFi credentials
const char* ssid = "your SSID";
const char* password = "your password";

// HTTP server (your PC)
const char* serverUrl = "http://<flask-server>:8000/upload"; // please replace with your PC IP /flask server

// Audio: 16kHz, stereo, 32-bit
AudioInfo info(16000, 2, 32);
I2SStream i2s_in;
I2SConfig i2s_config;

// 5 seconds of audio = 640,000 bytes
#define RECORDING_SECONDS 5
#define BYTES_PER_SECOND 128000
#define TOTAL_BYTES (RECORDING_SECONDS * BYTES_PER_SECOND)

// Buffer for recording
uint8_t* audioBuffer = nullptr;

void connectWiFi() {
Serial.printf("Connecting to WiFi: %s\n", ssid);
WiFi.begin(ssid, password);

int attempts = 0;
while (WiFi.status() != WL_CONNECTED && attempts < 20) {
delay(500);
Serial.print(".");
attempts++;
}

if (WiFi.status() == WL_CONNECTED) {
Serial.println("\nConnected!");
Serial.printf("IP Address: %s\n", WiFi.localIP().toString().c_str());
} else {
Serial.println("\nFailed to connect!");
}
}

void setupI2SInput() {
i2s_config = i2s_in.defaultConfig(RX_MODE);
i2s_config.copyFrom(info);

// XVF3800 pins
i2s_config.pin_bck = 8;
i2s_config.pin_ws = 7;
i2s_config.pin_data = 44;
i2s_config.pin_data_rx = 43;
i2s_config.is_master = false;

i2s_in.begin(i2s_config);
Serial.println("I2S input started.");
}

void setup() {
Serial.begin(115200);
while(!Serial);

AudioLogger::instance().begin(Serial, AudioLogger::Info);

// Allocate memory for audio buffer
audioBuffer = (uint8_t*)malloc(TOTAL_BYTES);
if (!audioBuffer) {
Serial.println("Failed to allocate memory!");
return;
}

connectWiFi();
setupI2SInput();

// Wait for I2S to stabilize
delay(500);

// Record audio
Serial.printf("Recording %d seconds of audio...\n", RECORDING_SECONDS);
size_t total_read = 0;
size_t bytes_read = 0;

unsigned long start_time = millis();

while (total_read < TOTAL_BYTES) {
bytes_read = i2s_in.readBytes(audioBuffer + total_read,
min(4096, (int)(TOTAL_BYTES - total_read)));

if (bytes_read > 0) {
total_read += bytes_read;

// Progress indicator
if (total_read % BYTES_PER_SECOND == 0) {
Serial.printf("Recorded %.1f seconds\n", total_read / (float)BYTES_PER_SECOND);
}
}
}

unsigned long record_time = millis() - start_time;
Serial.printf("Recording complete! %d bytes in %lu ms\n", total_read, record_time);

// Send via HTTP POST
if (WiFi.status() == WL_CONNECTED) {
HTTPClient http;

Serial.printf("Sending audio to %s\n", serverUrl);

http.begin(serverUrl);
http.addHeader("Content-Type", "application/octet-stream");
http.addHeader("X-Sample-Rate", String(info.sample_rate));
http.addHeader("X-Channels", String(info.channels));
http.addHeader("X-Bits-Per-Sample", String(info.bits_per_sample));

int httpResponseCode = http.POST(audioBuffer, total_read);

if (httpResponseCode > 0) {
Serial.printf("HTTP Response code: %d\n", httpResponseCode);
String response = http.getString();
Serial.println("Response: " + response);
} else {
Serial.printf("Error code: %d\n", httpResponseCode);
Serial.println("Error: " + http.errorToString(httpResponseCode));
}

http.end();
} else {
Serial.println("WiFi not connected!");
}

// Free memory
free(audioBuffer);

Serial.println("Done!");
}

void loop() {
// Nothing - runs once
}

Expected Output

pir

Python Server Code (Flask)​

You need to install flask run on your environment pip install flask

from flask import Flask, request, jsonify
import wave
import datetime

app = Flask(__name__)


@app.route('/upload', methods=['POST'])
def upload_audio():
try:
# Get audio parameters from headers
sample_rate = int(request.headers.get('X-Sample-Rate', 16000))
channels = int(request.headers.get('X-Channels', 2))
bits_per_sample = int(request.headers.get('X-Bits-Per-Sample', 32))

# Get raw audio data
audio_data = request.data

print(f"Received {len(audio_data)} bytes")
print(f"Format: {sample_rate}Hz, {channels} channels, {bits_per_sample}-bit")

# Generate filename with timestamp
timestamp = datetime.datetime.now().strftime("%Y%m%d_%H%M%S")
filename = f"recording_{timestamp}.wav"

# Save as WAV file
with wave.open(filename, 'wb') as wav_file:
wav_file.setnchannels(channels)
wav_file.setsampwidth(bits_per_sample // 8) # Convert bits to bytes
wav_file.setframerate(sample_rate)
wav_file.writeframes(audio_data)

duration = len(audio_data) / (sample_rate * channels * (bits_per_sample // 8))

print(f"Saved to {filename} ({duration:.2f} seconds)")

return jsonify({
'status': 'success',
'filename': filename,
'bytes_received': len(audio_data),
'duration_seconds': duration
}), 200

except Exception as e:
print(f"Error: {str(e)}")
return jsonify({'status': 'error', 'message': str(e)}), 500


@app.route('/', methods=['GET'])
def index():
return "Audio Upload Server Running"


if __name__ == '__main__':
print("Starting HTTP server on port 8000...")
print("Waiting for audio uploads from ESP32...")
app.run(host='0.0.0.0', port=8000, debug=True)

Expected Output

pir

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...