Sine Wave Generator with ReSpeaker Lite
This project demonstrates how to generate a sine wave and play it using the I2S interface on the reSpeaker Lite board. The reSpeaker Lite is an audio board with an integrated XIAO ESP32S3 microcontroller, featuring a dual-channel microphone and speaker.
Functionality
- Generates a sine wave with a specified frequency
- Plays the generated sine wave through the I2S interface
- Utilizes the AudioTools framework for audio processing and streaming
- Easy-to-use AudioLogger for debugging and monitoring
Code
#include "AudioTools.h"
AudioInfo info(16000, 2, 32); // Sample Rate, Number of channels: 2=stereo, 1=mono, Number of bits per sample (int16_t = 16 bits)
SineWaveGenerator<int16_t> sineWave(32000); // subclass of SoundGenerator with max amplitude of 32000
GeneratedSoundStream<int16_t> sound(sineWave); // Stream generated from sine wave
I2SStream out;
StreamCopy copier(out, sound); // copies sound into i2s
// Arduino Setup
void setup(void) {
// Open Serial
Serial.begin(115200);
AudioLogger::instance().begin(Serial, AudioLogger::Info);
// start I2S
Serial.println("starting I2S...");
auto config = out.defaultConfig(TX_MODE);
config.copyFrom(info);
out.begin(config);
// Setup sine wave
sineWave.begin(info, N_B4);
Serial.println("started...");
}
// Arduino loop - copy sound to out
void loop() {
copier.copy();
}
Configuration
info: Defines the audio configuration, including the sample rate, number of channels (2 for stereo, 1 for mono), and the number of bits per sample (16 bits).
sineWave: Creates an instance of the SineWaveGenerator class with a maximum amplitude of 32000.
sound: Creates a GeneratedSoundStream object using the sineWave generator.
out: Creates an instance of the I2SStream class for audio output.
copier: Creates a StreamCopy object to copy the generated sound to the I2S output.