Skip to main content

reSpeaker XVF3800 USB Mic Array with XIAO ESP32S3 UDP Audio Streaming

Overview

This project demonstrates real-time audio streaming using the ReSpeaker XVF3800 microphone array with a XIAO ESP32S3 board. The audio is captured via I2S, and transmitted over UDP to a server running on a local machine, where it can be stored and processed as a .wav file.

pir

Functionality Overview

This sketch performs the following tasks:

  • Connects to the specified Wi-Fi network.
  • Connects to a UDP server (e.g., Python script running on the host PC).
  • Captures real-time audio via I2S from the ReSpeaker XVF3800 using the XIAO ESP32S3.
  • Transmits the captured audio as raw data.

Arduino Code

Update these fields before uploading:

// WiFi credentials
const char* ssid = "Your-SSID";
const char* password = "WIFI-PASSWORD";
// UDP target
const char* udpAddress = "192.168.X.X"; // Change to PC/server IP
const int udpPort = 12345; // Port to send audio

Full Code (Streams ~5 seconds of audio)

#include "WiFi.h"
#include "WiFiUdp.h"
#include "AudioTools.h"

// WiFi credentials
const char* ssid = "Your-SSID";
const char* password = "WIFI-PASSWORD";

// UDP target
const char* udpAddress = "192.168.x.x";
const int udpPort = 12345;

WiFiUDP udp;

// Audio: 16kHz, stereo, 32-bit
AudioInfo info(16000, 2, 32);
I2SStream i2s_in;
I2SConfig i2s_config;

// Buffer for reading audio
#define BUFFER_SIZE 1024
uint8_t buffer[BUFFER_SIZE];

// 5 seconds of audio = 16000 Hz × 2 channels × 4 bytes = 128,000 bytes/sec
// 5 seconds = 640,000 bytes
#define TOTAL_BYTES 640000

void connectWiFi() {
Serial.printf("Connecting to WiFi: %s\n", ssid);
WiFi.begin(ssid, password);
while (WiFi.status() != WL_CONNECTED) {
delay(1000);
Serial.print(".");
}
Serial.println("\nConnected!");
Serial.printf("IP Address: %s\n", WiFi.localIP().toString().c_str());
}

void setupI2SInput() {
i2s_config = i2s_in.defaultConfig(RX_MODE);
i2s_config.copyFrom(info);

// XVF3800 pins
i2s_config.pin_bck = 8;
i2s_config.pin_ws = 7;
i2s_config.pin_data = 44;
i2s_config.pin_data_rx = 43;
i2s_config.is_master = true;

i2s_in.begin(i2s_config);
Serial.println("I2S input started.");
}

void setup() {
Serial.begin(115200);
while(!Serial);

AudioLogger::instance().begin(Serial, AudioLogger::Info);

connectWiFi();
setupI2SInput();

// Wait a bit for I2S to stabilize
delay(500);

Serial.printf("Sending 5 seconds of audio via UDP to %s:%d\n", udpAddress, udpPort);

size_t total_sent = 0;
size_t bytes_read = 0;

// Send audio in chunks
while (total_sent < TOTAL_BYTES) {
// Read audio data
bytes_read = i2s_in.readBytes(buffer, BUFFER_SIZE);

if (bytes_read > 0) {
// Send via UDP
udp.beginPacket(udpAddress, udpPort);
udp.write(buffer, bytes_read);
udp.endPacket();

total_sent += bytes_read;

// Progress indicator
if (total_sent % 64000 == 0) {
Serial.printf("Sent %d bytes (%.1f seconds)\n", total_sent, total_sent / 128000.0);
}
} else {
Serial.println("Warning: No data read from I2S");
delay(10);
}
}

Serial.printf("Finished! Sent %d bytes total\n", total_sent);
}

void loop() {
// Nothing - runs once
}

Use Serial Monitor (115200 baud) to confirm connection and streaming status.

pir

Python Script (To Receive and Save the Audio)

import socket
import wave
import time

# UDP settings
udp_ip = "0.0.0.0"
udp_port = 12345

# Audio settings (must match ESP32)
SAMPLE_RATE = 16000
CHANNELS = 2
SAMPLE_WIDTH = 4 # 32-bit = 4 bytes

# Expected data size (5 seconds)
EXPECTED_BYTES = 640000

sock = socket.socket(socket.AF_INET, socket.SOCK_DGRAM)
sock.bind((udp_ip, udp_port))
sock.settimeout(2.0) # 2 second timeout

print(f"Listening for audio on {udp_ip}:{udp_port}...")

audio_data = bytearray()
last_packet_time = time.time()

try:
while True:
try:
data, addr = sock.recvfrom(4096)
if data:
audio_data.extend(data)
last_packet_time = time.time()

# Progress
if len(audio_data) % 64000 < 4096:
print(f"Received {len(audio_data)} bytes ({len(audio_data) / 128000:.1f} seconds)")

except socket.timeout:
# No data for 2 seconds - assume transmission complete
if len(audio_data) > 0:
print("Timeout - assuming transmission complete")
break
else:
print("Waiting for data...")
continue

except KeyboardInterrupt:
print("\nStopped by user")

# Save as WAV file
if len(audio_data) > 0:
print(f"\nTotal received: {len(audio_data)} bytes")
print("Saving to output.wav...")

with wave.open("output.wav", "wb") as wav_file:
wav_file.setnchannels(CHANNELS)
wav_file.setsampwidth(SAMPLE_WIDTH)
wav_file.setframerate(SAMPLE_RATE)
wav_file.writeframes(bytes(audio_data))

print("Done! Audio saved to output.wav")
else:
print("No data received!")

sock.close()

Listening to the Audio

Once the file is saved (output.wav), simply open it using any audio player such as:

  • VLC
  • Windows Media Player
  • Audacity (for inspection)

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...