reSpeaker XVF3800 Audio Playback and Volume Control via I2C
This code makes the XIAO ESP32S3 play a 440Hz tone using an external AIC3104 audio codec chip through the I2S interface. It sends audio output to either headphones (HPLOUT) or line out (LOP) and lets you adjust the volume by typing + or-in the serial monitor. The tone is generated in code (not from a file) using a sine wave. It also allows you to switch the output mode (headphones or line out) by typing m. The AIC3104 is controlled using I2C to set registers for volume and output power.

How It Works
The code begins by initializing the AIC3104 audio codec via the I2C interface, configuring key output parameters like DAC volume and headphone/line-out levels. Next, it generates a sine wave signal (specifically a 440 Hz tone) using the AudioTools library's SineWaveGenerator component. This audio signal is then streamed over the I2S interface, which is configured to send digital audio data from the ESP32S3 to the AIC3104 chip. The sine wave is continuously fed to the codec using a StreamCopy object, which handles real-time transfer of audio data to the I2S stream. Meanwhile, the user can interact with the system via the serial monitor, allowing on-the-fly control of the volume level and output mode (headphone or line-out).
Serial Commands
The system responds to simple serial commands typed into the Serial Monitor. Pressing the + key will increase the volume by one level, while pressing the - key will decrease it. If you press the m key, the output mode will toggle between headphone output (HPLOUT) and line output (LOP). These commands allow real-time testing and tuning of the audio output without modifying or re-uploading the code.
Code
#include <Wire.h>
#include "AudioTools.h"
// AIC3104 I2C address
#define AIC3104_ADDR 0x18
// Register addresses
#define AIC3104_PAGE_CTRL 0x00
#define AIC3104_LEFT_DAC_VOLUME 0x2B
#define AIC3104_RIGHT_DAC_VOLUME 0x2C
#define AIC3104_HPLOUT_LEVEL 0x33
#define AIC3104_HPROUT_LEVEL 0x41
#define AIC3104_LEFT_LOP_LEVEL 0x56
#define AIC3104_RIGHT_LOP_LEVEL 0x5D
// Audio: 16kHz, stereo, 16-bit
AudioInfo info(16000, 2, 16);
SineWaveGenerator<int16_t> sineWave(32000);
GeneratedSoundStream<int16_t> sound(sineWave);
I2SStream out;
StreamCopy copier(out, sound);
// Volume: range 0–17 (0–8 = DAC, 9–17 = analog boost)
int volume = 8;
bool useHPOUT = true; // true = use HPLOUT, false = use LOP
void aic3104_reg_write(uint8_t reg, uint8_t val) {
Wire.beginTransmission(AIC3104_ADDR);
Wire.write(reg);
Wire.write(val);
Wire.endTransmission();
}
void setupAIC3104() {
Wire.begin();
aic3104_reg_write(AIC3104_PAGE_CTRL, 0x00);
// Set default 0dB DAC volume
aic3104_reg_write(AIC3104_LEFT_DAC_VOLUME, 0x00);
aic3104_reg_write(AIC3104_RIGHT_DAC_VOLUME, 0x00);
// Set output to 0dB, unmuted, powered up
aic3104_reg_write(AIC3104_HPLOUT_LEVEL, 0x0D);
aic3104_reg_write(AIC3104_HPROUT_LEVEL, 0x0D);
aic3104_reg_write(AIC3104_LEFT_LOP_LEVEL, 0x0B);
aic3104_reg_write(AIC3104_RIGHT_LOP_LEVEL, 0x0B);
}
void setVolume(int vol) {
vol = constrain(vol, 0, 17);
volume = vol;
if (vol <= 8) {
// DAC attenuation
uint8_t dacVal = vol * 9; // 0dB to -72dB
aic3104_reg_write(AIC3104_LEFT_DAC_VOLUME, dacVal);
aic3104_reg_write(AIC3104_RIGHT_DAC_VOLUME, dacVal);
// Output level fixed to 0dB
aic3104_reg_write(AIC3104_HPLOUT_LEVEL, 0x0D);
aic3104_reg_write(AIC3104_HPROUT_LEVEL, 0x0D);
aic3104_reg_write(AIC3104_LEFT_LOP_LEVEL, 0x0B);
aic3104_reg_write(AIC3104_RIGHT_LOP_LEVEL, 0x0B);
} else {
// DAC at 0dB
aic3104_reg_write(AIC3104_LEFT_DAC_VOLUME, 0x00);
aic3104_reg_write(AIC3104_RIGHT_DAC_VOLUME, 0x00);
// Boost output gain via HPLOUT or LOP
uint8_t gain = (vol - 8); // from +1 to +9 dB
uint8_t outVal = (gain << 4) | 0x0B; // Set gain and power/mute bits
if (useHPOUT) {
aic3104_reg_write(AIC3104_HPLOUT_LEVEL, outVal);
aic3104_reg_write(AIC3104_HPROUT_LEVEL, outVal);
} else {
aic3104_reg_write(AIC3104_LEFT_LOP_LEVEL, outVal);
aic3104_reg_write(AIC3104_RIGHT_LOP_LEVEL, outVal);
}
}
// Debug info
Serial.print("Volume set to ");
Serial.print(volume);
Serial.print(" (");
if (vol <= 8) Serial.print("-" + String(volume * 1) + " dB)");
else Serial.print("+" + String((vol - 8)) + " dB)");
Serial.println();
}
void setup() {
Serial.begin(115200);
while (!Serial);
setupAIC3104();
setVolume(volume);
auto config = out.defaultConfig(TX_MODE);
config.copyFrom(info);
config.pin_bck = 8;
config.pin_ws = 7;
config.pin_data = 44;
config.is_master = true;
out.begin(config);
sineWave.begin(info, N_A4); // 440Hz tone
}
void loop() {
copier.copy();
if (Serial.available()) {
char c = Serial.read();
if (c == '+' && volume < 17) {
setVolume(volume + 1);
} else if (c == '-' && volume > 0) {
setVolume(volume - 1);
} else if (c == 'm') {
useHPOUT = !useHPOUT;
setVolume(volume);
Serial.print("Switched to ");
Serial.println(useHPOUT ? "HPLOUT (headphone)" : "LOP (line out)");
}
}
}
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.