reTerminal D Series Overview
Introduction
The reTerminal D Series represents Seeed Studio's latest family of intelligent terminals. Building on the success of the E series, the D series offers enhanced performance and new display technologies for professional and industrial applications. Powered by the high-performance ESP32-P4 chip, these devices are designed for AIoT scenarios requiring rich graphics, video processing, and multi-dimensional interaction.
reTerminal D1001

The reTerminal D1001 features an 8-inch high-resolution capacitive touch display, driven by the ESP32-P4 dual-core RISC-V processor. It integrates a 2MP camera, dual microphones, and Wi-Fi 6 connectivity, making it a powerful yet energy-efficient terminal for smart home control, industrial HMI, and edge AI applications.
Key Features
- Powerful Processing: ESP32-P4 dual-core RISC-V processor (400MHz) with 32MB PSRAM.
- 8-Inch Touch Display: 800×1280 resolution with MIPI-DSI interface and portrait/landscape support.
- Integrated Vision & Audio: 2MP MIPI-CSI camera, dual microphones, and built-in speaker.
- Wireless Connectivity: Onboard Wi-Fi 6 (2.4GHz) and Bluetooth 5 (LE) via ESP32-C6.
- Industrial Design: Robust enclosure with flexible expansion interfaces (GPIO, I2C, UART).
Applications
The reTerminal D Series supports multiple development platforms and frameworks, providing a versatile environment for your projects.
-
Getting Started with reTerminal D1001
A comprehensive guide to setting up the ESP-IDF development environment and running the factory demo firmware.
Resources
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.