Skip to main content
Stage 1 · Chapter 4 · Overview

4. Introduction of the SO-ARM101

A low-cost, open-source robotic arm pair — leader and follower — built around Feetech STS3215 bus servos, aimed at lowering the barrier to embodied-AI sim-to-real learning.

Introduction​

Truly open

Introduction

SO-ARM101 is a low-cost open-source robotic arm built around the concept of "truly open-source". Its appearance and all open-source files — including 3D-printable structural parts, a detailed BOM list, and software compatible with LeRobot and NVIDIA Isaac — are freely available to individual developers, students, and educational institutions.

The course uses a pair of arms:

  • the leader is the arm you move by hand; it only reads joint angles and sends them to software;
  • the follower is the arm that executes; it mirrors the leader during teleoperation and later executes the trained VLA policy.

Because the follower is the embodiment NVIDIA's SO-101 workshop uses, every dataset you record in this course is directly compatible with NVIDIA's reference datasets, checkpoints, and evaluation tooling.

Hardware Specifications​

12 servos

Hardware Specifications

ParameterSO-ARM101
Degrees of Freedom6 per arm (5 arm joints + gripper)
ServosFeetech STS3215 bus servos, 6 per arm (12 total)
Leader power7.4 V-class servos on a 5 V supply
Follower power (Pro kit)12 V supply
ControlSerial bus, one USB controller board per arm
CalibrationLeRobot lerobot-calibrate, mid-range convention
EcosystemsLeRobot, NVIDIA Isaac Sim / Isaac GR00T, Feetech debugging tools

Every joint is driven by one STS3215 serial bus servo; all six servos of an arm share one 3-wire bus (GND, VCC, DATA) daisy-chained through the joints. The gear ratio differs per joint — the follower and the leader's shoulder use the high-ratio 1:345 servos where torque matters. The full ratio table lives in Beginner Chapter 4.

Power rules

Voltage must match the servo type: 5 V for the 7.4 V STS3215 versions, 12 V for the 12 V versions. The leader always uses 7.4 V motors on a 5 V supply; on the Pro kit the follower uses 12 V. Mixing the supplies burns servos. The USB cable carries data only — both power and USB must be connected.

Kit or Pre-Built​

Two ways to buy

Kit or Pre-Built

  • Kit version: contains servo sets, control boards, and cables; you print the structural parts yourself (or buy them pre-printed) and assemble. Servo IDs must be written with lerobot-setup-motors — Chapter 7 covers this.
  • Pre-assembled version (整机): assembled and servo-ID-configured at the factory. You skip assembly and ID writing entirely and start at calibration.

Product links:

Applications​

Where it fits

Applications

Education and Embodied-AI Development​

The SO-ARM101 is designed for teaching and embodied-AI experiments: the leader-follower pair records human demonstrations, LeRobot turns them into datasets, and Isaac GR00T fine-tunes a VLA policy on top. The low cost makes it practical to equip a whole classroom or lab.

Teleoperation and Data Collection​

With the LeRobot ecosystem, the pair enables remote control, demonstration recording, and dataset management — the foundation of every imitation learning and VLA pipeline in this course.

Research and Prototyping​

Open software and hardware interfaces let researchers customize tasks, swap end-effectors, and validate sim-to-real ideas quickly before moving to larger platforms.

Resources​

Links

Resources

Next: Chapter 5 — Summary.

Loading Comments...