RTL8822CE Wireless Module for Jetson

The RTL8822CE is a compact Dual-band WLAN+Bluetooth Combo M.2 Card that integrates a 2T2R Dual-band WLAN subsystem with PCI Express controllers and a Bluetooth v5.0 subsystem with USB support. Compatible with IEEE 802.11 a/b/g/n/ac standards, it delivers a maximum PHY rate of up to 867 Mbps and supports Bluetooth dual mode (v5.0/v4.2/v2.1). Ideal for high-performance wireless and Bluetooth connectivity for using with embedded devices such as reComputer J4012.
Features
- Supports 2.4G/5GHz dual-band
- Wireless PHY rate can reach up to 867Mbps
- IEEE Standards: IEEE 802.11a/b/g/n/ac
- Form factor: M.2 2230 generic A key or E key
- Connect to external antenna through MHF4 connectors
- Power Supply: DC3.3V±0.2V power supply
- Supports Linux, Windows 10/11, etc.
Specifications
| Chipset | TRL8822CE-CG |
| WLAN Standards | IEEE802.11a/b/g/n/ac |
| BT Specification | Bluetooth Core Specification v5.0/4.2/2.1 |
| Host Interface | PCI Express 2.1 for WLAN & USB2.0 FS for Bluetooth |
| Antenna | Connect to the external antennas through MHF4 connector |
| Dimension | M.2 30222.15mm (LWH) |
| Power Supply | DC 3.3V±0.2V@ 1000mA(Max) |
| Operation Temperature | -20℃ to +70℃ |
| Operation Humidity | 10% to 95% RH (Non-Condensing) |
Supported Devices
Hardware Connection
In this wiki, we will use the reComputer J4012 as an example to demonstrate how to install and configure a RTL8822CE wireless module on Jetson device.
Step1. Prepare all materials that will be used.
- reComputer J4012 equipped with Jetpack 5.1.2
- Infineon Wi-Fi Module
Step 2. Insert the wireless module into the M.2 Key E port.

Configure the Wireless Module
We can directly access the Jetson desktop and connect to wifi network through Settings --> WiFi.

We can also configure Bluetooth through Settings --> Bluetooth.
Additionally, we can configure the wireless module via the command line, such as using the bluetoothctl command to configure Bluetooth devices.

Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.