Skip to main content

SenseCraft HMI Overview

Introduction

SenseCraft HMI is Seeed Studio's powerful cloud-based interface design platform that enables you to create professional visual interfaces for screen-based devices without coding. With an intuitive drag-and-drop editor, pre-built templates, and AI-powered design capabilities, SenseCraft HMI makes it easy to transform your hardware into beautiful information displays, dashboards, digital signage, and control panels.

Key Features

  • No-Code Interface Builder: Create professional displays with simple drag-and-drop tools

  • AI-Powered Design: Generate complete layouts and images using natural language descriptions

  • Real-Time Data Integration: Connect to weather, stocks, GitHub, YouTube, and more

  • Multiple Display Functions: Gallery, Canvas, RSS, and Web functions for different use cases

  • Ready-to-Use Templates: Pre-designed layouts for common applications

  • One-Click Deployment: Push designs directly to connected devices

  • Device Sensor Integration: Automatically display temperature, humidity, and battery data from your device

Getting Started

To begin using SenseCraft HMI:

  1. Access the Platform: Visit SenseCraft HMI

  2. Create an Account: Sign up for a free SenseCraft account if you don't already have one

  3. Connect Your Device: Follow the on-screen instructions to pair your compatible device

  4. Choose a Function: Select from Gallery, Canvas, RSS, or Web functions based on your needs

  5. Design Your Interface: Use the intuitive tools to create your display

  6. Deploy to Device: Send your design to your connected device with one click

Getting Started Guides

Getting Started

Learn how to create your SenseCraft HMI account and access the platform.

Firmware Update and Flashing

Complete guide for updating and flashing firmware on your e-paper display devices.

Workspace Interface Guide

Comprehensive guide to understanding and using the core toolbars, device status bar, and page management features.

Advanced Tools

Learn how to use the Firmware Flasher and Image Dithering tools to optimize your device and content.

Deploying to Your Device

Step-by-step guide for deploying your SenseCraft HMI projects to your e-paper display devices.

Function Documentation

SenseCraft HMI offers several specialized functions, each designed for different display needs:

AI Generation Function

Create beautiful layouts and images by simply describing what you want in natural language, eliminating the need for design skills.

Transform your device into a digital photo frame with customizable image displays, transitions, and visual effects.

Canvas Function

Design custom interfaces and dashboards combining static elements with dynamic data from various sources.

RSS Function

Display automatically updating content from news outlets, blogs, and other information sources using RSS feeds.

Web Function

Show web content directly on your device, perfect for dashboards, documentation, or monitoring systems.

Additional Resources

Supported Hardware

Complete list of supported devices and hardware requirements.

Video Guide

Step-by-step video tutorials for SenseCraft HMI platform.

Pricing

Current pricing information and plans.

Release Notes

Latest updates and version history of the SenseCraft HMI platform.

Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...