Skip to main content

Seeed Fusion Guide to Preparing Manufacturing Documents

Manufacturing documents describe a product''s materials, drawings, assembly, and testing requirements. They support quotations, procurement, production, and inspection. This guide is for projects based on customer designs. It explains the purpose of common manufacturing documents and how they relate to one another.

The documents required depend on the manufacturing work included in the project. Not every project needs all the documents listed below.

Work included in the projectRelevant section
PCB fabrication, component sourcing, and assemblyPCB and PCBA Documents
Enclosures and other mechanical parts, or product assemblyMechanical Parts and Product Assembly
Custom packaging and printed insertsPackaging Documents
Firmware flashing and functional testingFirmware and Test Documents
Checking information across multiple filesDocument Consistency and Version Information

For logo, packaging, or other light customization based on standard Seeed products, see the Seeed Fusion Light Customization Service Guide. Open the relevant product page from the Light Customization service page to check the documents needed for the selected options.

PCB and PCBA Documents​

PCB fabrication documents define the board artwork and manufacturing requirements. PCBA projects also involve component sourcing and assembly, so they need the relevant component and assembly information.

DocumentPurposeMain information
Gerber and drill filesDescribe the PCB layers, board outline, and drilling information for fabrication.Copper, solder mask, silkscreen, board outline, drill data, and relevant inner layers where applicable.
PCB manufacturing specificationsDefine material and process requirements beyond the board artwork.Board material, stackup, board thickness, copper thickness, surface finish, solder mask, and applicable impedance and tolerance requirements.
Bill of materials (BOM)Identify the components to be purchased and assembled.Reference designators, complete manufacturer part numbers or Seeed SKUs, quantities, and optional component links.
Assembly drawingHelp production and inspection staff identify component locations, orientation, and polarity.Reference designators, component locations, polarity markings, and orientation. Include both sides for double-sided assembly.
CPL / Pick-and-Place fileProvide SMT component placement data for programming placement equipment.Reference designators, X/Y coordinates, rotation, and assembly side.
SchematicsSupport circuit analysis, debugging, and troubleshooting.Circuit connections, document version, and date.

Gerber files and a BOM are the basic documents for a Fusion PCBA quotation and file review. Assembly drawings provide a visual reference for assembly and inspection, and CPL files provide position data for placement equipment. Submission requirements are confirmed according to the assembly method and project.

For file formats, BOM templates and formatting rules, and drawing export instructions, see the Seeed Fusion PCB & PCBA Service Guide and its linked guides.

Mechanical Parts and Product Assembly​

When a project includes an enclosure or other mechanical parts, the documents describe the parts'' dimensions, materials, appearance, and quality requirements. For product assembly, they also explain how the parts fit together.

DocumentPurpose and main information
Application descriptionDescribe the product''s use and operating conditions so the manufacturing team can understand the mechanical requirements.
Mechanical BOMList the mechanical parts, material information, and quantities.
3D drawingsShow part geometry and spatial relationships to check how components fit together.
2D drawingsSpecify part dimensions and the corresponding tolerances.
CMF documentSpecify color, material, and finish requirements for the mechanical parts.
Quality requirementsDefine inspection and acceptance requirements for the mechanical parts.
Assembly or exploded-view drawingsShow how parts fit together. Used with the BOM, these drawings describe the complete product assembly.

For example, an enclosure drawing describes the enclosure itself. An assembly drawing shows how the enclosure fits with the board, cables, and other parts.

Packaging Documents​

For projects involving custom packaging, the documents describe packaging designs, materials, packing methods, and labeling requirements.

DocumentPurpose and main information
Packaging design filesSpecify the designs and materials for packaging boxes and other custom packaging materials.
Packing instructionsExplain how to package the product and pack it into cartons.
Printed insert filesProvide designs and material requirements for printed items such as quick-start guides and manuals.
Shipping carton and label requirementsSpecify carton designs, packing requirements, and carton label information.

If the project involves pallets, desiccants, or other special packaging requirements, include those details in the packaging documents.

Firmware and Test Documents​

When a manufacturing project includes firmware flashing or functional testing, the documents explain which files to flash, how to carry out the work, and how to assess the test results.

DocumentPurpose and main information
Firmware filesProvide the files to be flashed, with their versions, dates, and applicable hardware revisions.
Flashing instructionsSpecify the programmer model, connections, flashing software, and operating steps.
Test environment descriptionIdentify the hardware, operating system, test software, and fixtures needed for testing.
Test instructionsDescribe the test steps and operating procedures.
Expected results and pass/fail criteriaSpecify the expected result for each test and the conditions used to determine a pass or fail.

Test firmware supports checks during production. Shipping firmware is used to operate the product after delivery. If these differ, the documents need to identify each version and its purpose so they are not mixed up during flashing, testing, or pre-shipment checks.

For detailed guidance on writing test requirements, see the Seeed Fusion Guide to Preparing PCBA Functional Test Requirements.

Document Consistency and Version Information​

Material information, drawings, and assembly data for the same project need to agree. For PCB and PCBA projects, the main relationships are listed below.

Items to compareWhat to check
Part numbers and packagesComponent packages associated with the BOM part numbers match the PCB footprints.
Quantities and reference designatorsComponent quantities in the BOM match the number of corresponding reference designators. Quantities use the same basis throughout, whether per board or per panel.
Assembly drawings and CPL filesReference designators, assembly sides, positions, and orientations agree across the files. Polarity is clearly marked on the assembly drawing.

Gerber files, the BOM, assembly drawings, and CPL files should all correspond to the same design revision. Version and date information in schematics and firmware files identifies the documents used in production and supports traceability. Firmware files also identify the applicable hardware revision so the hardware and firmware can be matched correctly.

For project-specific submission requirements, check the relevant service order page or contact fusion@seeed.io.

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...