T1000-E for LoRaWAN Introduction

T1000-E for LoRaWAN comes with fully open-source firmware. To enhance the user experience, we provide demo firmware pre-installed on factory-produced devices. Users can explore the demo firmware for an initial experience and also develop your own custom firmware. For details on custom development, please refer to the LoRaWAN Open Source Firmware.
Before flashing the firmware, please ensure you device is T1000-E for LoRaWAN version and please don't flash other Meshtastic firmware to this tracker model, it may cause the device to be completely dead.
T1000 Series Version Comparison

Feature
- Open-source Software: Offer full source code, enabling community contributions and custom device.
- Multi-sensor Integration: Integrate temperature, light, 3 - axis accelerometer sensors. Support GNSS, WiFi & Bluetooth for indoor/outdoor positioning.
- Easy Configuration: Via SenseCraft App, users can easily configure device params.
- Strong LoRaWAN Support: Ensure quick device network access and config.
- User-friendly Buttons: Simple button options for power on/off, Bluetooth setup, SOS alarm, etc.
Specification
General Parameters
| Product Model | T1000-E for LoRaWAN |
|---|---|
| Backhaul | LoRaWAN® (v1.0.4 Class A) |
| Bluetooth | Bluetooth v5.1, setting via SenseCraft App |
| LoRaWAN Channel Plan | IN865 / EU868 / US915 / AU915 / AS923 / KR920 / RU864 |
| Temperature | Range: -20 to 60°C; Δ Accuracy: ±1°C; Resolution: 0.1°C |
| Light | 0 to 100% (0 is dark, 100% is brightest ) |
| 3-Axis Accelerometer | 3-Axis Accelerometer to detect movement |
| LED and Buzzer | LED and buzzer to indicate status |
| Button | 1 Button to operate and trigger events(SOS) |
| Antenna | Internal (GNSS/LoRa/Wi-Fi/BLE) |
| Communication Distance | 2 to 5km (depending on gateway antenna, installation, and environments) |
| IP Rating | IP65 |
| Dimensions | 85 x 55 x 6.5 mm |
| Device Weight | 32g |
| Operating Temperature | -20°C to +60°C |
| Operating Humidity | 5% - 95% (No condensation) |
| Certification | CE / FCC / RoHS |
Location
| Feature | Description |
|---|---|
| GNSS Constellation | GPS / GLONASS / Galileo / BeiDou / QZSS |
| GNSS Sensitivity | -145dBm cold start / -160 dBm Tracking |
| GNSS Location Accuracy | ~10m CEP, GPS, -130dBm |
| Wi-Fi Positioning | Passive scanning, uploads the scanned 3~5 MAC addresses |
| Bluetooth Positioning | uploads the scanned 3 best signal MAC addresses of Beacon |
Battery
| Feature | Description |
|---|---|
| Battery Capacity | Rechargeable lithium battery, 700mAh |
| Battery Life Estimates | 3 months on a single charge (uplink every 1 hour, only GNSS data) |
| Battery Life Monitoring | Periodic uplink battery level |
| Charge Cable (Adapter not included) | USB magnetic charging cable, 1 meter |
| Power Input Voltage | 4.7 to 5.5V DC |
| Charging Temperature | 0 ~ +45°C |
Hardware Overview
![]()
Application
- Asset Tracking: Monitor asset status and location remotely. Transmit location data to the cloud via LoRaWAN. Users can view real-time position and trajectory on mobile or PC management platforms.
- Environmental Monitoring: Leverage built-in thermal, photosensitive sensors and 3-axis accelerometer. Collect and upload environmental data in real time via LoRaWAN for remote parameter monitoring.
- Logistics Management: Install on vehicles or packages. Track cargo transport status (routes, stops, on-time arrival) in real time, aiding logistics firms in scheduling and management.
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.