Skip to main content

3 docs tagged with "Interfaces"

View all tags

Flash Jetpack && Interfaces Usage

This wiki provides a comprehensive introduction to the hardware features and interface usage of the Jetson Robotics J501-Mini carrier board. It covers detailed specifications, supported modules, setup instructions, and practical guides for using various interfaces such as M.2, Ethernet, USB, CAN, UART, DI/DO, I2S, and GMSL2 camera expansion, helping users quickly get started with robotics development on the J501-Mini platform.

Flash Jetpack && Interfaces Usage

This wiki provides a comprehensive introduction to the hardware features and interface usage of the reComputer Jetson Robotics J501 carrier board. It covers detailed specifications, supported modules, setup instructions, and practical guides for using various interfaces such as dual M.2 Key M slots, 10GbE + 4x 1GbE Ethernet, USB 3.0, four CAN interfaces (2 native + 2 SPI-to-CAN), UART, DI/DO, I2S, and GMSL2 camera expansion, helping users quickly get started with robotics development on the J501 platform.

Interfaces Usage

This wiki provides a comprehensive introduction to the hardware features and interface usage of the reComputer Jetson Robotics J401 carrier board. It covers detailed specifications, supported modules, setup instructions, and practical guides for using various interfaces such as M.2, Ethernet, USB, CAN, UART, I2C, and GMSL2 camera expansion, helping users quickly get started with robotics development on the J401 platform.