Skip to main content

One doc tagged with "Mini J501 carrier board"

View all tags

Mini J501 Flash JetPack and Interfaces Usage

This wiki provides a comprehensive introduction to the hardware features and interface usage of the Jetson Mini J501 carrier board. Designed for edge AI and robotics scenarios, it covers detailed specifications, supported modules, setup instructions, and practical guides for using interfaces such as M.2, Ethernet, USB, CAN, UART, DI/DO, I2S, and GMSL2 camera expansion.