Skip to main content

3 docs tagged with "reComputer"

View all tags

Getting Started with reComputer Robotics

The reComputer Robotics J401 is a high-performance edge AI carrier board designed for advanced robotics applications. It supports NVIDIA Jetson Orin Nano and Orin NX modules in Super/MAXN mode, delivering up to 157 TOPS of AI computing power. The board offers extensive connectivity options, including dual Gigabit Ethernet, multiple USB 3.2 ports, CAN, M.2 slots for 5G/Wi-Fi/BT modules, and optional GMSL2 camera support. Pre-installed with JetPack 6, it ensures seamless deployment for robotics development. The rugged design supports wide operating temperatures and includes a pre-installed heatsink with fan. The setup involves flashing the JetPack OS onto an NVMe SSD using a compatible Ubuntu host PC, followed by hardware configuration and interface usage. Detailed hardware specifications, mechanical drawings, and technical resources are provided for developers, along with community and technical support channels for troubleshooting and discussion.

reComputer Mini Hardware and Interfaces Usage

This article covers the hardware and interfaces of the reComputer Mini J40 series, including power, display, M.2 slots for Wi-Fi and SSD, USB ports, RTC, fan management, and so on. It provides setup instructions and performance testing tips to help users expand their projects.

reComputer Robotics Hardware and Interfaces Usage

This wiki provides a comprehensive introduction to the hardware features and interface usage of the reComputer Jetson Robotics J401 carrier board. It covers detailed specifications, supported modules, setup instructions, and practical guides for using various interfaces such as M.2, Ethernet, USB, CAN, UART, I2C, and GMSL2 camera expansion, helping users quickly get started with robotics development on the J401 platform.