LoRaWAN Tracker Bluetooth AT Command Instruction
This chapter will briefly explain the use of Bluetooth AT commands, establish a Bluetooth connection and query/configure device information through the Blueooth AT commands.
Prerequisites
- A T1000-E device with LoRaWAN firmware.
- Mobile phone with Bluetooth 4.0+ support.
- LoRaWAN Tracker AT Command List
- Mobile development framework (e.g., React Native + react-native-ble-plx).
Discover BLE Services and Characteristics
To discover and filter your BLE device in an app:
-
Scan for nearby Bluetooth devices.
-
Filter the scan results by
["2886", "A886", "a6ed0701-d344-460a-8075-b9e8ec90d71b"]. -
Optionally, filter the device by its advertised name:
In react-native-ble-plx, the local name can be accessed via (Device).localName.
Keep only devices whose localName contains T1000.
Check the device status
- If the scanned service is
2886orA886, requires a Bluetooth connection.
Connect to Bluetooth and Discover Services
-
After connecting, discover all services and characteristics.
-
Locate the UART service with UUID:
49535343-FE7D-4AE5-8FA9-9FAFD205E455 -
Within this service, there are two key characteristics:
| Characteristic UUID | Purpose |
|---|---|
| 49535343-8841-43F4-A8D4-ECBE34729BB3 | TX: Send command |
| 49535343-1E4D-4BD9-BA61-23C647249616 | RX: Receive data |
- ✅ Command Success Check
A successful AT command typically returns:
\r\nok\r\n, \r\nOK\r\n, or \r\nOk\r\n
AT Command Example
Example: Check the device info
Command:
Send AT+CONFIG=?\r\n command via 49535343-8841-43F4-A8D4-ECBE34729BB3
Return value:
The response will be in JSON format:
{
"devMdl": "Tracker T1000-A",
"deviceEui": "2C:F7:F1:C0:53:00:04:AD",
"defEui": "2C:F7:F1:C0:53:00:04:AD",
"appEui": "80:00:00:00:00:00:00:09",
"version": {
"sw_ver": "V2.5",
"hw_ver": "V1.6",
"LoRaWAN": "V1.0.4",
},
"classType": "A",
"batPct": 38,
"frequency": 8,
"subBand": 1,
"3c": 1,
"joinType": 2,
"appKey": "0E:32:B3:94:4E:B6:DA:55:E9:1C:75:77:98:57:62:CC",
"nwkSkey": "0E:32:B3:94:4E:B6:DA:55:E9:1C:75:77:98:57:62:CC",
"appSkey": "0E:32:B3:94:4E:B6:DA:55:E9:1C:75:77:98:57:62:CC",
"devAddr": "00:00:00:00",
"devCode": "FD:E1:AD:47:40:18:3A:92",
"platform": 0,
"devKey": "FD:E1:AD:47:40:18:3A:92:45:9B:05:82:05:BC:ED:25",
"lrAdrEn": 1,
"lrDrMin": 0,
"lrDrMax": 4,
"wkMode": 0,
"posStrategy": 3,
"posInt": 5,
"hbInt": 6,
"sosMode": 1,
"cacheEn": 1,
"senEn": 1,
"illMin": 0,
"illMax": 100,
"illInt": 1,
"illEvtEn": 0,
"illEvtInt": 5,
"illWarnType": 0,
"tempMin": 50,
"tempMax": 500,
"tempInt": 2,
"tempEvtEn": 1,
"tempEvtInt": 2,
"tempWarnType": 0,
"staOt": 10,
"motEvtEn": 0,
"stcEvtEn": 0,
"shkEvtEn": 0,
"motThr": 30,
"shkThr": 300,
"motEvtInt": 5,
"stcOt": 360,
"evtPosInt": 2,
"buzEn": 0,
"beacOt": 3,
"beacUuid":
}