Skip to main content

WHEELTEC IMU IMU Sensor Getting Start

The WHEELTEC H30 is a high-precision attitude sensor designed to accurately measure key data of carriers, including 3D attitude angles, acceleration, angular velocity, and magnetic field strength. Engineered with industrial-grade reliability, this sensor integrates a 3-axis MEMS gyroscope, a 3-axis MEMS accelerometer, and a 3-axis magnetic sensor—delivering robust performance for professional applications.

Specification

ParameterH30 MINIH30WP
ModelH30 MINIH30WP
Dimensions24.5×24.5×14.5mm63×55×24.5mm
HousingUltra-compact metal caseStandard metal case
Output InterfaceType-C/SH1.0 6PINAviation waterproof connector
Power Consumption186mW210mW
Reserved InterfaceUARTUART/RS485
Input Voltage4.5–5.2V DC5–26V DC
Axis Count9-axis (all models)9-axis (all models)
Operating Temperature-40°C–85°C (all models)-40°C–85°C (all models)
Command ConfigurationSupports serial command configuration: calibration, setup, mode switching, etc. (all models)Supports serial command configuration: calibration, setup, mode switching, etc. (all models)
IMU Data Output Max Rate400Hz400Hz

Supported ROS Version

  • ROS Noetic
  • ROS Humble

Installation dimension diagram

H30 Mini

H30WP:

Getting Start with IMU

For materials such as the user manual, drivers, and SDK, please refer to our GitHub documentation.

1. H30 Series User Manual

2. YESENSE Communication Protocol Document

3. ROS1/ROS2 SDK

4. Sofware tools

5. Mechanical model files

6.Routines related to the inertial navigation module

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...