Wio Tracker L1 Meshtastic Node
![]()
The Wio Tracker L1 Series is a low-power, highly extensible Meshtastic® node featuring LoRa (862–930 MHz), the nRF52840 for efficient processing, and an L76K GPS module for accurate location tracking. Designed for flexibility, it supports OLED and E-Ink displays, as well as solar panels and battery power, making it ideal for a wide range of IoT and off-grid applications.
L1 Series Model
The Wio Tracker L1 Series is available in 4 versions—choose the one that best fits your needs.
Series Introduction
Version Comparison
| Product Name | Wio Tracker L1 Lite | Wio Tracker L1 | Wio Tracker L1 Pro | Wio Tracker L1 E-Ink |
|---|---|---|---|---|
| Image | ![]() | |||
| Purchase Link | ||||
| LoRa | ✅ | ✅ | ✅ | ✅ |
| GPS | ✅ | ✅ | ✅ | ✅ |
| Screen | - | 1.3-inch OLED Resolution: 128 × 64 pixels | 1.3-inch OLED Resolution: 128 × 64 pixels | 2.13-inch E-ink Resolution: 122 × 250 pixels |
| Solar+Battery Connector | ✅ | ✅ | Built-in 2000mAh battery | ✅ |
| Shell | - | - | ✅ | - |
Overview
Features
-
Pre-flashed with Meshtastic firmware Ready to use out of the box with pre-installed Meshtastic firmware for seamless setup.
-
Triple Power Supply Options Supports Type-C fast charging, solar input, and Li-ion battery power for flexible deployment in various environments—ideal for outdoor and mobile applications.
-
Flexible Display Support Optional 1.3-inch OLED and 2.13-inch E-Ink screens, offering versatile display options for different power consumption and visual feedback needs.
-
High Expandability Fully compatible with the Grove ecosystem, and includes PTH headers and an SWD debugging interface for custom hardware expansion and advanced development.
Specification
The latest batches of L1, L1 Lite and L1 E-Ink all come with a battery adapter cable, converting the 1mm interface to a 2mm interface. This gives you more options for batteries.
| Processor | Nordic nRF52840 |
|---|---|
| On-chip Memory | 1 MB flash and 256 kB RAM |
| Wireless | LoRa: Based on Wio-SX1262, supports 862-930MHz |
| LoRa antenna for L1 Pro: 3dBi | |
| Bluetooth 5.0 | |
| GPS | L76K (GPS, BeiDou, GLONASS, QZSS) |
| Interface | Grove *1: UART/IIC/GPIO |
| Plated Through Hole(PTH): UART/IIC/GPIO/Analog | |
| Soldering pads reserved for SWD | |
| Power Input | USB Type-C: 5V — 1A |
| Solar Panel (2.0mm 2p): 5V — 1A | |
| Lithium Battery (1mm 2p JST): 3.7V — 1A | |
| OLED Screen | Size: 1.3 inch |
| Resolution: 128 × 64 pixels | |
| Active Area (mm): 34.5 × 23.0 | |
| E-Ink Screen | Size: 2.13 inch |
| Resolution: 122 × 250 pixels | |
| Active Area (mm): 48.55 × 23.7046 | |
| Certification | FCC, CE, RoHS |
Hardware Overview
Wio Tracker L1
![]()
Wio Tracker L1 Lite
![]()
Wio Tracker L1 Pro
![]()
Diagram
![]()