SenseCAP Ecosystem Introduction
With a range of products that cater to the needs of different users, from hobbyists to industrialists, SenseCAP product line offers a comprehensive suite of solutions for digitalizing the world around us.
From sensors to gateways, users can build and customize their own solutions for monitoring and controlling various aspects of their environment. The product line also includes industrial-grade devices that can be deployed on a large scale, offering advanced functionality and robust performance.
In addition, SenseCAP product line also provides an array of software, cloud services, and APIs, allowing users to collect, store, and analyze data in real-time. The combination of hardware, software, and cloud services enables users to quickly respond to changes in their environment and make data-driven decisions.
Hardware Products
LoRaWAN® Devices
LoRaWAN® series comprise sensors and gateways which support LoRaWAN® protocol and are LoRaWAN® certified. The sensors collect environmental data and then transmit the data to the LoRaWAN® network servers through the gateway. These products are suitable for applications that need the wireless transmission of data across ultra-wide distance – 9.6 km in line of sight scene and 2 km in urban scenes, according to our testing. As well, the low power consumption features support a battery lifespan of an average of 3 years, some sensor nodes can last more than 8 years depending on the sensors’ power consumption.
LoRaWAN® Gateway
SenseCAP offers two types of gateways suitable for indoor and outdoor use, and users can choose cellular LTE or Ethernet to transmit data.
LoRaWAN® Sensors
SenseCAP S210X is a series of wireless LoRaWAN® sensors. It can cover a transmission range of 2km in urban scenes and 10km in line-of-sight scenes while keeping lower power consumption during the transmission process. Together with a replaceable battery that supports up to 10 years of usage and an industrial IP66 enclosure. It supports -40 ~ 85℃ operating temperature and can be deployed in harsh environments. SenseCAP S210X is compatible with LoRaWAN® V1.0.3 protocol and can work with LoRaWAN® gateway.
Air Temp & Humidity | Light | Air TH & CO2 | Soil Moisture & Temp |
---|---|---|---|
Soil Moisture & Temp & EC | PH | PT100 Temperature | 8-in-1 Weather Sensor |
---|---|---|---|
SenseCAP A1101 - LoRaWAN Vision AI Sensor is a TinyML Edge AI enabled smart image sensor. It supports a variety of AI models such as image recognition, people counting, target detection, meter recoignition etc. It also supports training models with TensorFlow Lite.
Data Logger/Sensor Hub
Data Logger serves as the bridge to up to 200+ sensors covering industrial-level sensors, Grove sensors and Analog/RS485/GPIO sensors.
SenseCAP ONE Weather Sensor
Today, data on localized weather, known as microclimates, is the new frontier for more precise and accurate weather forecasting. As a result, the collection of weather data is becoming increasingly smaller and gridded. In light of this, weather stations, which are the most convenient means of collecting weather data, are seeing a rise in demand. SenseCAP offers all-in-one weather sensors to help you collect and monitor environmental data for various scenarios.
SenseCAP ONE is a series of all-in-one compact weather sensors, that integrate multiple sensors into this compact device, monitoring up to 10 weather parameters: air temperature, air humidity, atmospheric pressure, light intensity, wind speed, wind direction, precipitation, PM 2.5, PM 10, and CO2.
Air Temperature | Air Humidity | Air Pressure | Light | Wind Speed | Wind Direction | Rainfall | PM2.5 | PM10 | CO2 | Noise | |
---|---|---|---|---|---|---|---|---|---|---|---|
✅ | ✅ | ||||||||||
✅ | ✅ | ✅ | ✅ | ✅ | |||||||
✅ | ✅ | ✅ | ✅ | ✅ | ✅ | ✅ | |||||
✅ | ✅ | ✅ | ✅ | ✅ | ✅ | ✅ | ✅ | ||||
✅ | ✅ | ✅ | ✅ | ✅ | ✅ | ✅ | ✅ | ✅ | ✅ |
Sensor Probes
To bring more convenience for your applications, we also provide RS485 sensor probes detecting soil moisture, temperature, soil electrical conductivity, and pH level. There will also be more RS485 sensors coming out soon.
Liquid Level | Soil Moisture & Temperature | Soil Moisture & Temperature & EC |
---|---|---|
RS485 500cm Ultrasonic Level | RS485 700cm Ultrasonic Level | PH |
---|---|---|
Optical Rain Gauge RG-9 | Optical Rain Gauge RG-15 | Water Leak Detector |
---|---|---|
✨ Contributor Project
- We have a task list for updating this page, which is categorized under our contributor project, as we are dedicated to enhancing the user experience and providing better support through the development of our wiki platform.
- Your contribution to this page is essential to us! We really value your input and would greatly appreciate your assistance in generating ideas.
Software Services
SenseCAP Portal
SenseCAP Portal is designed for customers to manage devices, data, and Access Key. After creating an account for your own, you are able to bind all devices you have on this portal. To learn about the quickstart and guide of the portal, check out the SenseCAP document center – Portal.
SenseCAP Mate APP
SenseCAP Mate APP is a powerful APP for data visualization and remote device management.
- Save time - provides a scan-and-play experience to enable users to complete the whole configuration in 4 steps
- Works for people with less or no technical background to get started with sensor data easily
- Acquire and view data on clean user interfaces
- Set time intervals: improve the battery efficiency
- Set threshold values: focus on the data you need to take action for - coming soon
- Send alarms if data is out of the safe range - coming soon
SenseCAP API
With the use of the SenseCAP Application Programming Interface, you are able to manage your own SenseCAP devices and data to meet your specific demands. There are three types of API methods you can flexibly apply:
- With HTTP API, you can manage LoRa and NB-IoT devices, to get RAW data or historical data.
- With MQTT API, you can subscribe to the sensor’s real-time measurement data through the MQTT protocol.
- With WebSocket API, you can get real-time measurement data of sensors through Websocket protocol. To learn more about the guide and references of SenseCAP API, kindly visit SenseCAP Document Center – API.
SenseCAP Tech Support
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.