Overview
SenseCAP Indicator is a 4-inch touch screen driven by ESP32-S3 and RP2040 Dual-MCU and supports Wi-Fi/Bluetooth/LoRa communication.
The device comes two Grove interfaces, which supports ADC and I2C transmission protocols, and two USB Type-C ports with GPIO expantion pins inside, so user can easily expand external accessories via USB port.
SenseCAP Indicator is a fully open source powerful IoT development platform for developers. One-stop ODM Fusion service is also available for customization and quick scale-up.
Features
- Dual MCUs and Rich GPIOs Equipped with powerful ESP32S3 and RP2040 dual MCUs and over 400 Grove-compatible GPIOs for flexible expansion options.
- Real-time Air Quality Monitoring Built-in tVOC and CO2 sensors, and an external Grove AHT20 TH sensor for more precise temperature and humidity readings.
- Local LoRa Hub for IoT Connectivity Integrated Semtech SX1262 LoRa chip (optional) for connecting LoRa devices to popular IoT platforms such as Matter via Wi-Fi, without the need for additional compatible devices.
- Fully Open Source Platform Leverage the extensive ESP32 and Raspberry Pi open source ecosystem for infinite application possibilities.
- Fusion ODM Service Available Seeed Studio also provides one-stop ODM service for quick customization and scale-up to meet various needs.(please contact [email protected])
Hardware Overview
System Diagram
Button Function
- Short Press: Turn off /Wake up the screen.
- Long Press for 3s: Switch on/Wwitch off the device.
- Long Press for 10s: Factory firmware reset.
Grove
There are two Grove interfaces for connecting Grove modules, providing more possibilities for developers.
Grove is a modular, standardized connector prototyping system and a strong open source hardware ecosystem. Click here to learn more
LoRa®
The embedded Semtech SX1262 LoRa® module enables you to build the LoRa® application and connect your local LoRa sensors to the Cloud via Wi-Fi. For example, you could build a LoRa hub device to connect your LoRa sensors to your smart home ecosystem to implement Matter over Wi-Fi. In this way, the LoRa devices could be connected to the Matter ecosystem via Wi-Fi, without the need to buy a new Matter-compatible device.
Specification
Screen | 3.95 Inch, Capacitive RGB Touch Screen |
---|---|
Screen Resolution | 480 x 480 pixels |
Power Supply | 5V-DC, 1A |
Battery | No battery,only powered by USB port |
Processor | ESP32-S3: Xtensa® dual-core 32-bit up to 240 MHz RP2040: Dual ARM Cortex-M0+ up to 133MHz |
Flash | ESP32-S3: 8MB RP2040: 2MB |
External Storage | Support up to 32GB Micro SD Card (not included) |
Wi-Fi | 802.11b/g/n, 2.4GHz |
Bluetooth | Bluetooth 5.0 LE |
LoRa(SX1262) | LoRa and FSK Modem +21dBm Max Transmitted Power -136dBm@SF12 BW=125KHz RX Sensitivity Up to 5km communication distance |
Sensors(Optional) | CO2(Sensirion SCD41) Range: 0-40000ppm Accuracy: 400ppm-5000ppm ±(50ppm+5% of reading) TVOC (SGP40) Range: 1-500 VOC Index Points Grove Temperature and Humidity Sensor(AHT20)Temperature Range: -40 ~ + 85 ℃/± 0.3 ℃; 0 ~ 100% RH/± 2% RH (25 ℃) |
Tech Support
Need help with your SenseCAP Indicator? We're here to assist you!