Skip to main content

Grove - RS232

Most of the MCUs use TTL levels, and the computer serial port generally uses 232 levels. If we want the computer to communicate with the MCU, we need this Grove - 232. Communication between your Arduino and your computer will be exceptionally convenient with the integrated Grove interface

This module is based on Max3232, it supports multiple baud rate communication and theoretically supports communication up to 230400bps baud.

Version​

Product VersionChangesReleased Date
Grove - RS232InitialOct 2018

Feature​

  • Easy to use
  • Stable, high speed
  • High cost performance
  • ±15-kV ESD Protection
  • Low power consumption
  • Two Drivers and Two Receivers

Specification​

ItemValue
Supply Voltage3.3V / 5V
Driver input voltage0V ~ 5.5V
Receiver input voltage-25V ~ +25V
Supply current(No load)0.3mA
Operating free-air temperature-40℃ ~ 85℃
Storage temperature range-65℃ ~ 150℃
Maximum data rate250 Kbit/s
Support baud rate300bps ~ 230400bps
Length46mm
Width42mm
Height16.5mm
sizeL: 40mm W: 40mm H: 15mm
Weight13.3g
Package sizeL: 140mm W: 90mm H: 15mm
Gross Weight20g

Typical Applications​

  • Hand-Held Equipment
  • Palmtop PCs

Hardware Overview​

Pin Out​

Getting Started​

This is a simple module that only needs to connect the corresponding interface to the corresponding device to transfer data using the serial port tool. You should note that when connecting a TTL device, the RX pin of the module needs to be connected to the TX pin of the device, and vice versa, the TX pin of the module needs to be connected to the RX pin of the device.

Schematic Online Viewer​

Resources​

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...