edit

Skeleton Box

Looking for a shell for your electronic prototypes? The Skeleton Box is a handy solution. It consists of three parts - a hollow mounting rack, a mounting board for installation of your own circuit board and a back plate that shelters the circuit board. The highly simplified structure enables you to quickly build a hard cover for your invention which is both good-looking and protective. Now get a Skeleton Box and test your design anywhere you like, while other engineers are still suffering from the headache of making their own shell.

Features


  • Neat and universal

  • Easy to assemble

  • Solid and stable material

Specifications

Item Typical Unit
Length 126.8 mm
Width 89.2 mm
Height 30.0 mm

Usage

A schematic representation of the dismantling structure

A schematic representation of the composite structure

A schematic representation of the dismantling structure of a application instance

A schematic representation of the composite structure of a application instance

A schematic representation of the composite structure of comprehensive application instance

Expand Usage


Tech Support

Please submit any technical issue into our forum or drop mail to techsupport@seeed.cc.