Skip to main content

Seeed Studio BeagleBone® Green LCD Cape with Resistive Touch

Green LCD Cape with Resistive Touch is designed for SeeedStudio Beagle bone® Green or Beagle bone Black with a compact 5-inch LCD which is smaller than a 7-inch one but provides a resolution of 800x480 using a layer of 4-wired resistive touchscreen for user interactions. It's easy to setup by just connecting 2x46 pin headers to SeeedStudioBeaglebone®Green/Beaglebone®Black, which provides everything the cape requires such power supply and display signals. In addition, the cape can be powered by the built-in micro USB on the back. Buttons below the screen, LEFT, RIGHT, UP, DOWN and ENTER, provide an alternative way to interact with your screen. Two LEDs are used for power and user status indication.

5 Inch

7 Inch

Features


  • Resolution up to 800x480 (5 inch) / 1024x600 (7 inch)
  • Resistive touchscreen
  • 5 buttons including LEFT, RIGHT, UP, DOWN and ENTER
  • Debian supported
  • ULP backlight
  • 4 x 3mm mounting holes
  • Built-in USB power supply

Specifications


NameValue
Dimension200mm x130mm x50mm
WeightG.W 120g
Working Voltage5V
Working Current110mA
Power0.55W

Application


Use it with BeagleBone® to display anything you want.

Hardware


SN74HC245

  • Large range of IO driving current

Cape I2C address switch

  • I2C address configuration switch

CAT4139TD

  • Backlight, constant current and voltage

Part list

NameQuantity
Green LCD Cape with Resistive Touch1

Getting Started


It will be shown to you how to get started step by step in this section.

Preparation

  • BeagleBone® Green board or BeagleBone® black board(with OS installation) × 1.
  • USB cables (type A to micro type B) × 2.

Hardware Connection

note

BeagleBone® Green board and Green LCD Cape with Resistive Touch both need to be USB-connected for sufficient driving.

Software Configuration

  1. Check what COM port BeagleBone® Green board is using in Device Manager

  1. Access BeagleBone® Green board system using putty with the COM port.

account: debian, password: temppwd

  1. Modify configurations in /boot/uEnv.txt
sudo nano /boot/uEnv.txt

For 7-inch screen:

For 5-inch screen:

For display devices using BeagleBone® HDMI, uncomment disable_uboot_overlay_video=1

  1. Reboot system. LED is blinking and you will see this window

Resources


Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...