Skip to main content

Weight Sensor (Load Cell)0-500g

Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.

Specification


  • capacity g 500g

  • Output sensitivity mv/v 0.5±0.1

  • Nonlinearty %.F.S 0.05

  • Hysteresis %F.S 0.05

  • Repeatability %F.S 0.05

  • Creep(30min) %.F.S 0.05

  • Temperature effect on sensitivity %F.S/10℃ 0.05

  • Temperature effect on zero %F.S/10℃ 0.05

  • Zero Balance %F.S ±0.5

  • Input resistance Ω(ohms) 1120±10

  • Output resistance Ω(ohms) 1000±10

  • Insulation resistance MΩ(ohms) ≥2000

  • Recommended excitation voltage v 5v

  • Method of Connecting wire red: Exc + black: Exc –

  • green: Sig + white:Sig -

Usage


Hardware install

Note: Weight sensor output 0V when the load less than 150g,so we can not directly measure the load .My method is using a 200g local avoid measure blind spot.Read the analog data of 200g weight as no-load(0g),read the analog data of 700g weight as full load(500g).

Programming

void setup()
{
Serial.begin(9600);
}

void loop()
{
int value;
value = analogRead(0);
Serial.println(value);
}

How to use with Arduino.

Sourse


Tech Support & Product Discussion

if you have any technical issue. submit the issue into our forum. Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...