Skip to main content

125Khz RFID module - UART

https://www.seeedstudio.com/depot/images/product/P1240147.jpg

RDM 125KHz card mini-module is designed for reading code from 125KHz card compatible read-only tags and read/write card . It can be applied in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc.

Note: Module will notify whenever 125khz tag approaches, tag serial number will be send via TX pin. Easy way for a RFID module on MCU projects or PC connnection via UartSB.

Features

  • Support external antenna
  • Maximum effective distance up to 50mm
  • Less than 100ms decoding time
  • UART TTL interface
  • Support EM4100 compatible read only or read/write tags
  • Built-in external bi-color LED and buzzer driver
  • Small outline design

Specification

May include key specification and other specifications.

Key Specification

Frequency 125KHz
Baud Rate 9600 (TTL Electricity Level RS232 format)
interface Weigang26 Or TTL Electricity Level RS232 format
Power supply DC 5V(±5%)
Current <50Ma
Operating range >50mm(Depend on Card/Tag shape, manufacturer)
Expand I/O port N/A
Indication light N/A
Working temperature -10℃~ +70℃
Storage temperature -20℃~ +80℃
Max. humidity Relative humidity 0 ~ 95%
Size 38.5mm ×19mm×9mm

Pin definition and Rating

Look the image below(Mechanic Dimensions), and check the pin definition list here:

 Pin Definition : P1: PIN1    TX PIN2    RX PIN3 PIN4    GND PIN5    +5V(DC) P2: PIN1    ANT1 PIN2    ANT2 P3: PIN1    LED PIN2    +5V(DC) PIN3    GND

Mechanic Dimensions

Usage

TTL Interface RS232 Data output format

  1. 9600bps,N,8,1
  2. CHECKSUM: card 10byte DATA entire do XOR operation
    02 10ASCII Data Characters Chechsum 03

Example: card number: 62E3086CED

  • Output data:36H、32H、45H、33H、30H、38H、36H、43H、45H、44H
  • CHECKSUM: (62H) XOR (E3H) XOR (08H) XOR (6CH) XOR (EDH)=08H

Time sequence chart

Exampel

Output date(HEX): 02 | 30 31 30 30 30 37 33 34 45 30 | 44 32 | 03 ->Change to Decimal CardNumber Decimal: 48 49 48 48 48 55 51 52 69 48 CheckSum Decimal: 68 50 ->Refer to ASCII table,get Ascill value CardNumber Ascill: 0 1 0 0 0 7 3 4 E 0 CheckSum Ascill : D 2 (01H) xor (00H) xor (07H) xor (34H) xor (E0H) = D2H

Programming

Connect RX/TX to Arduino UART port , Uart demo code :

void setup()
{
Serial.begin(9600);
}
void loop()
{
if(Serial.available())
{
while(Serial.available())
Serial.write(Serial.read());
}
}

Resources

Tech Support & Product Discussion

if you have any technical issue. submit the issue into our forum. Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...