edit

Grove - Barometer Sensor (BMP280)

Grove - Barometer Sensor (BMP280) is a breakout board for Bosch BMP280 high-precision and low-power digital barometer. This module can be used to measure temperature and atmospheric pressure accurately. As the atmospheric pressure changes with altitude, it can also measure approximate altitude of a place. It can be connected to a microcontroller with I2C (integrated with Grove socket) or through SPI bus. We have also provided highly abstracted library to make this product easier to use.

The BMP280 is an upgraded version of BMP180. BMP280 gets dramatic improvements from BMP180. BMP280 comes with a smaller footprint, lower power consumption, lower noise measurements, higher resolutions for pressure and temperature, lower RMS noise, newly added interface SPI, more measuring modes, higher measuring rate and newly added filter against environmental interference. Since the atmosphere pressure reading is affected by altitude and temperature, we have added compensation features in the library. Hence, Grove - Barometer Sensor (BMP280) would be more reliable in providing precise temperature, atmospheric pressure values and approximate altitude data.

Using the sensor is easy. For Seeeduino (compliant with Arduino), just connect this breakout board using Grove cable to I2C Grove connector. Then, use the provided library and example code from GitHub. If you are using an Arduino either use Base Shield v2.0 or simply connect the VCC pin to the 5V voltage pin, GND to ground, SCL to I2C Clock (Analog 5) and SDA to I2C Data (Analog 4).

Typical applications: Enhancement of GPS navigation, outdoor/indoor navigation, weather forecast, or any other project that requires an accurate atmospheric pressure reading.

Features

  • Get more precise temperature, atmospheric pressure values, and approximate altitude data.
  • Grove compatible and easy to use
  • Highly abstracted library for building projects quicker

Tip

More details about Grove modules please refer to Grove System

Specifications

Parameter Value
Input voltage 3.3V or 5V
I/O voltage 3.3V or 5V
Operating current 0.6mA
Operating temperature -40 - 85 ℃
Effective pressure measurement range 300 - 1100 hPa (1 hPa= one hundred Pa) with ±1.0 hPa accuracy
Temperature measurement accuracy ±1.0°C
Measurement modes Piezo & Temperature, forced or periodic
Chip BMP280 (datasheet)
Possible sampling rate 182 Hz (typical)
Interface Bus SPI, I2C (use either one of them)
Weight 3 g (for breakout board)
Dimensions 40 (width) × 20 (depth) mm
I2C Address 0x77()default or 0x76

Notes

1. We will show/describe how to select interface bus soon.

2. The altitude is calculated by a combination of temperature and atmospheric pressure. No specialized components for altitude.

Platforms supported

Arduino Raspberry Pi BeagleBone Wio LinkIt ONE

Caution

The platforms mentioned above as supported is/are an indication of the module's software or theoritical compatibility. We only provide software library or code examples for Arduino platform in most cases. It is not possible to provide software library / demo code for all possible MCU platforms. Hence, users have to write their own software library.

Hardware Overview

  • SPI soldering pads, a voltage monitoring circuit.
  • Interface bus selection pads , to select I2C bus, connect the two pads by soldering (this is connected by default); to select SPI bus, cut the two pads with a sharp knife or a soldering iron.
  • Slave board address selection pads, to select slave board address to avoid address collision.

If you have selected I2C bus, the default address for slave board is 0x77(right-two pads are connected). If you want to use the address 0x76, connect only left two (disconnect right two) by soldering.

Tips: You can disconnect pads with just a sharp knife.

If you have selected SPI bus, the default address for slave board is 0x77(right-two pads are connected). If you want to use the address 0x76, disconnect all three pads.

Note

Do not touch or shake or let this product in vibration when it works. This will cause interference and will affect the accuracy of data collected.

Package includes (main parts)

Parts name Quantity
Grove - Barometer Sensor (BMP280) 1 piece
Grove cable 1 piece

Getting Started

Play with Arduino

Hardware

  • Step 1. Prepare the below stuffs:
Seeeduino V4.2 Base Shield Grove-Barometer_Sensor-BMP280
enter image description here enter image description here enter image description here
Get One Now Get One Now Get One Now
  • Step 2. Connect Grove-Barometer_Sensor-BMP280 to port I2C of Grove-Base Shield.
  • Step 3. Plug Grove - Base Shield into Seeeduino.
  • Step 4. Connect Seeeduino to PC via a USB cable.

with_ardu

Note

If we don't have Grove Base Shield, We also can directly connect this module to Seeeduino as below.

Seeeduino_v4 Grove-Barometer_Sensor-BMP280
5V VCC
GND GND
SDA SDA
SCL SCL

Software

Step 1. Download the library from Github.

Step 2. Refer How to install library to install library for Arduino.

Step 3. Create a new Arduino sketch and paste the codes below to it or open the code directly by the path:File -> Example ->bmp280_example->bmp280_example

Here is the code:

 1
 2
 3
 4
 5
 6
 7
 8
 9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
/*
 * bmp280_example.ino
 * Example sketch for BMP280
 *
 * Copyright (c) 2016 seeed technology inc.
 * Website    : www.seeedstudio.com
 * Author     : Lambor, CHN
 * Create Time:
 * Change Log :
 *
 * The MIT License (MIT)
 *
 * Permission is hereby granted, free of charge, to any person obtaining a copy
 * of this software and associated documentation files (the "Software"), to deal
 * in the Software without restriction, including without limitation the rights
 * to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
 * copies of the Software, and to permit persons to whom the Software is
 * furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice shall be included in
 * all copies or substantial portions of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
 * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN
 * THE SOFTWARE.
 */
#include "Seeed_BMP280.h"
#include <Wire.h>

BMP280 bmp280;

void setup()
{
  Serial.begin(9600);
  if(!bmp280.init()){
    Serial.println("Device error!");
  }
}

void loop()
{
  float pressure;

  //get and print temperatures
  Serial.print("Temp: ");
  Serial.print(bmp280.getTemperature());
  Serial.println("C"); // The unit for  Celsius because original arduino don't support speical symbols

  //get and print atmospheric pressure data
  Serial.print("Pressure: ");
  Serial.print(pressure = bmp280.getPressure());
  Serial.println("Pa");

  //get and print altitude data
  Serial.print("Altitude: ");
  Serial.print(bmp280.calcAltitude(pressure));
  Serial.println("m");

  Serial.println("\n");//add a line between output of different times.

  delay(1000);
}

Step 4. Upload the code. If you do not know how to upload the code, please check how to upload code.

Step 5. Open the serial monitor to receive the sensor's data including temperature, barometric pressure value, and altitude.

Resources

Project

Intelligent alarm system made with BBG ( IoT)

Monitoring System for Smart Crops Design and build a system to monitor the status of your crops using the Netduino 3 WiFi.

Tech Support

Please submit any technical issue into our forum.