edit

Seeed SOM – STM32MP157C

SOM - STM32MP157C is the SOM based on STM32MP157C, STM32MP157C is a dual-core arm-cortex-a7 core processor operating at 650Mhz, the processor is also integrated with the Arm cortex-m4 coprocessor, Arm cortex-m4 integrates FPU and MPU. Cortex-a7 mainly does things at the operating system level, Cortex-m handles things at the MCU level. It can reach the optimal state at any time, making it suitable for various application scenarios.

Features

  • Dual-core Arm-Cortex-A7 core processor with Cortex-M4 integrated
  • Open-source hardware/SDK/API/BSP/OS
  • ODYSSEY – STM32MP157C SoM
  • 4GB eMMC, rich interfaces for development

Application

  • Industrial (CAN-Ethernet gateways etc)
  • White goods(refrigerators, microwaves etc)
  • Medical(data loggers etc)
  • High-end wearables(VR device etc)
  • Smart Home Devices

Specification

Item Value
MPU(STM32MP157C) 1 x 32-bit dual-core Arm Cortex-A7
1 x 32-bit Arm Cortex-M4 with FPU/MPU
PMU 1 x ST PMIC STPMIC1A
RAM 1 x 512MB DDR3 RAM
Flash 1 x 4GB EMMC
Peripheral Interface 3 x board-to-board 70-Pin connector
dimension 38mm x 38mm

Hardware

Here are the hardware details for Seeed SoM - STM32MP157C:

  • 1.STM32MP157C: Development board main control chip(Dual architecture processor: Arm® Cortex®-A7 and Cortex®-M4 )

  • 2.MT41K256M16TW-107:P: 512M16bitRAM Memory Chip

  • 3.STPMIC1APQR: Power Management Chip

  • 4.EMMC04G-M627: 4GeMMC Memory

  • 5.LED: When the power supply is successful, the PWR will go on. When the system is running normally, the USER will keep flashing.

  • 6.70-PIN connector: You can find the function for each pin from the table below:

Pin Package Number Pin Number Pin Name Pin Type Optional Function Additional Function
- 1 5V_VIN S - -
- 2 3V3 S - -
- 3 5V_VIN S - -
- 4 3V3 S - -
- 5 5V_VIN S - -
- 6 3V3 S - -
- 7 5V_VIN S - -
- 8 3V3 S - -
- 9 5V_VIN S - -
- 10 3V3 S - -
- 11 5V_VIN S - -
- 12 VDD S - -
- 13 5V_VIN S - -
- 14 VDD S - -
- 15 5V_VIN S - -
- 16 VBUS_OTG S - -
- 17 BST_OUT S - -
- 18 VBUS_OTG S - -
- 19 BST_OUT S - -
- 20 VBUS_SW S - -
- 21 BST_OUT S - -
- 22 VBUS_SW S - -
- 23 1V8_AUDIO S - -
- 24 VBUS_SW S - -
- 25 1V2_HDMI S - -
- 26 VBAT S - -
- 27 3V3_HDMI S - -
- 28 VBAT S - -
- 29 - - - -
- 30 - - - -
R4 31 VREF+ S - -
AC4 32 PF14 I/O TRACED6, DFSDM1_CKIN6,I2C4_SCL, I2C1_SCL,ETH1_GMII_RXD6, FMC_A8,EVENTOUT ADC2_INP6,ADC2_INN2
Y5 33 PF13 I/O TRACED5, DFSDM1_DATIN6,I2C4_SMBA, I2C1_SMBA,DFSDM1_DATIN3,ETH1_GMII_RXD5, FMC_A7,EVENTOUT ADC2_INP2
Y4 34 PF15 I/O TRACED7, I2C4_SDA,I2C1_SDA, ETH1_GMII_RXD7,FMC_A9, EVENTOUT -
- 35 GND S - -
L3 36 PD14 I/O TIM4_CH3, SAI3_MCLK_B,UART8_CTS,FMC_AD0/FMC_D0,EVENTOUT -
U3 37 ANA0 A - ADC1_INP0,ADC1_INN1,ADC2_INP0,ADC2_INN1
J2 38 PD15 I/O TIM4_CH4, SAI3_MCLK_A,UART8_CTS,FMC_AD1/FMC_D1,LCD_R1,EVENTOUT -
U4 39 ANA1 A - ADC1_INP1,ADC2_INP1
R2 40 PWR_ON O - PWR_ONLP
- 41 - - - -
- 42 GND S - -
- 43 - - - -
- 44 PA14 I/O DBTRGO, DBTRGI, MCO2, EVENTOUT -
- 45 PONKEYN I - -
- 46 - - - -
- 47 - - - -
- 48 - - - -
- 49 - - - -
- 50 - - - -
- 51 - - - -
- 52 - - - -
- 53 - - - -
- 54 - - - -
- 55 - - - -
- 56 - - - -
- 57 - - - -
- 58 - - - -
- 59 - - - -
- 60 - - - -
- 61 - - - -
- 62 - - - -
- 63 - - - -
- 64 - - - -
- 65 - - - -
- 66 - - - -
- 67 - - - -
- 68 - - - -
- 69 - - - -
- 70 - - - -
  • 7.70-PIN connector: You can find the function for each pin from the table below:
Pin Package Number Pin Number Pin Name Pin Type Optional Function Additional Function
- 1 5V_VIN S - -
- 2 3V3 S - -
- 3 5V_VIN S - -
- 4 3V3 S - -
- 5 5V_VIN S - -
- 6 3V3 S - -
- 7 5V_VIN S - -
- 8 3V3 S - -
- 9 5V_VIN S - -
- 10 3V3 S - -
- 11 5V_VIN S - -
- 12 VDD S - -
- 13 5V_VIN S - -
- 14 VDD S - -
- 15 5V_VIN S - -
- 16 VBUS_OTG S - -
- 17 BST_OUT S - -
- 18 VBUS_OTG S - -
- 19 BST_OUT S - -
- 20 VBUS_SW S - -
- 21 BST_OUT S - -
- 22 VBUS_SW S - -
- 23 1V8_AUDIO S - -
- 24 VBUS_SW S - -
- 25 1V2_HDMI S - -
- 26 VBAT S - -
- 27 3V3_HDMI S - -
- 28 VBAT S - -
- 29 - - - -
- 30 - - - -
R4 31 VREF+ S - -
AC4 32 PF14 I/O TRACED6, DFSDM1_CKIN6,I2C4_SCL, I2C1_SCL,ETH1_GMII_RXD6, FMC_A8,EVENTOUT ADC2_INP6,ADC2_INN2
Y5 33 PF13 I/O TRACED5, DFSDM1_DATIN6,I2C4_SMBA, I2C1_SMBA,DFSDM1_DATIN3,ETH1_GMII_RXD5, FMC_A7,EVENTOUT ADC2_INP2
Y4 34 PF15 I/O TRACED7, I2C4_SDA,I2C1_SDA, ETH1_GMII_RXD7,FMC_A9, EVENTOUT -
- 35 GND S - -
L3 36 PD14 I/O TIM4_CH3, SAI3_MCLK_B,UART8_CTS,FMC_AD0/FMC_D0,EVENTOUT -
U3 37 ANA0 A - ADC1_INP0,ADC1_INN1,ADC2_INP0,ADC2_INN1
J2 38 PD15 I/O TIM4_CH4, SAI3_MCLK_A,UART8_CTS,FMC_AD1/FMC_D1,LCD_R1,EVENTOUT -
U4 39 ANA1 A - ADC1_INP1,ADC2_INP1
R2 40 PWR_ON O - PWR_ONLP
- 41 - - - -
- 42 GND S - -
- 43 - - - -
- 44 PA14 I/O DBTRGO, DBTRGI, MCO2, EVENTOUT -
- 45 PONKEYN I - -
- 46 - - - -
- 47 - - - -
- 48 - - - -
- 49 - - - -
- 50 - - - -
- 51 - - - -
- 52 - - - -
- 53 - - - -
- 54 - - - -
- 55 - - - -
- 56 - - - -
- 57 - - - -
- 58 - - - -
- 59 - - - -
- 60 - - - -
- 61 - - - -
- 62 - - - -
- 63 - - - -
- 64 - - - -
- 65 - - - -
- 66 - - - -
- 67 - - - -
- 68 - - - -
- 69 - - - -
- 70 - - - -
  • 8.70-PIN connector: You can find the function for each pin from the table below:
Pin Package Number Pin Number Pin Name Pin Type Optional Function Additional Function
- 1 5V_VIN S - -
- 2 3V3 S - -
- 3 5V_VIN S - -
- 4 3V3 S - -
- 5 5V_VIN S - -
- 6 3V3 S - -
- 7 5V_VIN S - -
- 8 3V3 S - -
- 9 5V_VIN S - -
- 10 3V3 S - -
- 11 5V_VIN S - -
- 12 VDD S - -
- 13 5V_VIN S - -
- 14 VDD S - -
- 15 5V_VIN S - -
- 16 VBUS_OTG S - -
- 17 BST_OUT S - -
- 18 VBUS_OTG S - -
- 19 BST_OUT S - -
- 20 VBUS_SW S - -
- 21 BST_OUT S - -
- 22 VBUS_SW S - -
- 23 1V8_AUDIO S - -
- 24 VBUS_SW S - -
- 25 1V2_HDMI S - -
- 26 VBAT S - -
- 27 3V3_HDMI S - -
- 28 VBAT S - -
- 29 - - - -
- 30 - - - -
R4 31 VREF+ S - -
AC4 32 PF14 I/O TRACED6, DFSDM1_CKIN6,I2C4_SCL, I2C1_SCL,ETH1_GMII_RXD6, FMC_A8,EVENTOUT ADC2_INP6,ADC2_INN2
Y5 33 PF13 I/O TRACED5, DFSDM1_DATIN6,I2C4_SMBA, I2C1_SMBA,DFSDM1_DATIN3,ETH1_GMII_RXD5, FMC_A7,EVENTOUT ADC2_INP2
Y4 34 PF15 I/O TRACED7, I2C4_SDA,I2C1_SDA, ETH1_GMII_RXD7,FMC_A9, EVENTOUT -
- 35 GND S - -
L3 36 PD14 I/O TIM4_CH3, SAI3_MCLK_B,UART8_CTS,FMC_AD0/FMC_D0,EVENTOUT -
U3 37 ANA0 A - ADC1_INP0,ADC1_INN1,ADC2_INP0,ADC2_INN1
J2 38 PD15 I/O TIM4_CH4, SAI3_MCLK_A,UART8_CTS,FMC_AD1/FMC_D1,LCD_R1,EVENTOUT -
U4 39 ANA1 A - ADC1_INP1,ADC2_INP1
R2 40 PWR_ON O - PWR_ONLP
- 41 - - - -
- 42 GND S - -
- 43 - - - -
- 44 PA14 I/O DBTRGO, DBTRGI, MCO2, EVENTOUT -
- 45 PONKEYN I - -
- 46 - - - -
- 47 - - - -
- 48 - - - -
- 49 - - - -
- 50 - - - -
- 51 - - - -
- 52 - - - -
- 53 - - - -
- 54 - - - -
- 55 - - - -
- 56 - - - -
- 57 - - - -
- 58 - - - -
- 59 - - - -
- 60 - - - -
- 61 - - - -
- 62 - - - -
- 63 - - - -
- 64 - - - -
- 65 - - - -
- 66 - - - -
- 67 - - - -
- 68 - - - -
- 69 - - - -
- 70 - - - -

Resourses


Tech Support

Please submit any technical issue into our forum.