Skip to main content

5V-3.3V Breadboard Power Supply v1.1

5V/3.3V breadboard power supply designed by SeeedStudio. It can directly takes power from DC wall wart and outputs a selectable 5V or 3.3V regulated voltage. Compare to other breadboard power supply designs, this one provided mini-USB port like the seeeduino , you can toggle the switch and select your power source. The 5V/3.3V breadboard power supply includes mini-USB port and power jack port. This power supply fits the breadboard which is 5.3cm wide like Bread board Clear - 8.2 x 5.3cm,and it can fit the 5.5cm wide breadboard too Basic Bread board - 16.5*5.5 cm,but just a little tight.

With this board, you can send power to both power lane of the breadboard, and each side has a on/off switch.

Features

  • 5V/3.3V regulated voltage
  • Dual lane output
  • Separate power selection for each lane
  • Dual power port input
  • Special designed for Breadboard usage

Specification

Specification Conditions Min Typ max Unit
Input voltage 5.0 6.5 12.0 V
Output Voltage Channel 3.3V 3.235 3.3 3.365 V
Channel 5V: 10mA≤IOUT≤600mA, 6.5V≤VIN ≤12V 4.9000 5.0 5.100 V
Output Current 800 mA

Usage

Hardware Installation

  1. Align the polarity of pin header to breadboard. (Usually Red for +, Blue for -)
  2. Plug the supply board to breadboard completely.

Now you may de-activate power by the two jumpers, or adjust the vertical switches to select different voltage. The horizontal switch is used to select Jack pin or mini USB cable as input.

Support

If you have questions or other better design ideas, you can go to our forum or wish to discuss.

Version Tracker

Revision Descriptions Release
v1.0b Initial public release Nov 16, 2009
v1.1 Jst power connector converted to DC Jack connector Sept 20,2011

Schematic Online Viewer

Resouces

Licensing

This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0 Source code and libraries are licensed under GPL/LGPL, see source code files for details.

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...