Skip to main content

Battery Detector with Polymer Lithium Ion 1050mAh 3.7V

Battery Detector with Polymer Lithium Ion 1050mAh 3.8V contains two items: a 1050 mAh lithium-ion battery and a battery power detector to measure the power remain in a li-ion battery.

The li-ion battery is very slim, light and cost effective. It output 3.7 V voltage(nominal). You can also charge it with a specialized charger which has maximum input current 1050 mA and maximum input voltage 4.2V. This battery comes with pre-attached JST 2.0 connector which is handy to click in and out. It also has built-in overcurrent protection to protect against output short circuit. Although, please still take caution and do not abuse the battery in usage. Never charge or use it unattended.

The battery power detector can detect the input voltage range of 3–4.2 volts. There are three JST sockets (JST 1.0, JST 2.0 and JST 2.0) and two battery-soldering pads will adapt to those batteries with a different connector. As you connect a battery to this battery power detector, the on-board four LEDs will indicate remaining power in percentage (0–25%, 26–50%, 51–75%, 76–100%). Another LED will be on if you plug the connector of battery in the wrong way.

note
  1. There is only one battery reliable to be tested at the same time.

  2. It will damage this battery power detector as the input voltage is above 9 volts.

  3. Never use the battery when it is being charged.

Version Tracker

Product revisionRelease dateSupport statusNotes
Battery Detector with Polymer Lithium Ion 1050mAh 3.8V(current version)May 2016SupportedNone

Features

For battery

  • For Pre-attached JST 2.0 connector
  • Short circuit protection for output circuit
  • Cost-effective

For battery power detector

  • Visual indication on remaining power of a battery
  • Different JST sockets for different battery connectors

Specifications

For battery

ParameterValue
Capacity1050 mAh
Nominal output voltage(DC)3.7 volts
ConnectorJST 2.0
Maximum Charge Current1050 mA
ProtectionShort circuit protection for output circuit
Weight19 g, the whole package weighs 33.5 g.
Dimensions48(width)×4.9(height)×45(depth) mm

For battery power detector

ParameterValue
Input voltage3 – 4.2V
Operating current15 mA
Indication mannerFour LEDs (we will detail it later)
SocketsThree sockets for different battery connector and two battery-soldering pads (we will detail it later)
Dimensions30(width)×25(depth) mm
CN1185Datasheet
Weight3.2 g
NotesOnly connect a single battery to this module; The input voltage to this module should be less than 9 volts, or it will damage this module.

Platforms supported(only for battery)

PlatformSeeeduino/ArduinoRasberry PiBeagleboneLinkIt ONE
Supported statusSupportedNot supportedSupported(only with Grove Base Cape for Beaglebone v2)Not supported
NotesIf no version number is mentioned for a specific platform, it means this product supports all versions within this platform.

Hardware Overview

This section shows descriptions for components on battery power detector.

  • CN1185, a voltage monitoring circuit.
  • Battery-soldering pads, to solder battery's leads on.

Package includes(main parts)

Parts nameQuantity
Li-ion battery1 piece
Battery power detector1 piece

Getting Started

Connect battery and battery power detector as in the following image. You can see LEDs are ON indicates actual power remains.

Schematic Online Viewer

Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...