edit

Atmel AVRISP STK500 USB ISP Programmer

Features

  • It can supports a wide range of ATMEL AVR microcontrollor.
  • It can works with AVR Studio or WINAVR (GCC)
  • It works with ATMEL AVR Studio 4.13, you can upgraded it's firmware,in upgrade firmware Completed,it can work at a higher version of the AVR Studio and to be able to support more device,
  • Completed,it can work at a higher version of the AVR Studio and to be able to support more device,Compact Size - 75mm x 57mm x 27mm

Application Ideas

  • AVR programming
  • AVR Burn Bootloader

Supported Devices

AT90S1200 AT90S2313 AT90S2323 AT90S2343
AT90S4433 AT90S8515 AT90S8535 ATmega128
ATmega1280 ATmega1281 ATmega128RZAV ATmega128RZBV
ATmega16 ATmega161 ATmega162 ATmega163
ATmega164P ATmega164P Automotive ATmega165 ATmega168
ATmega168 Automotive ATmega168P ATmega169 ATmega16A
ATmega16U4 ATmega2560 ATmega2561 ATmega256RZAV
ATmega256RZBV ATmega32 ATmega323 ATmega324P
ATmega324P automotive ATmega325 ATmega3250 ATmega3250P
ATmega325P ATmega328P ATmega329 ATmega3290
ATmega3290P ATmega329P ATmega32A ATmega32U4
ATmega48 ATmega48 Automotive ATmega48P ATmega64
ATmega640 ATmega644 ATmega644P ATmega644P Automotive
ATmega645 ATmega6450 ATmega649 ATmega6490
ATmega8535 ATmega88 ATmega88 Automotive ATmega88P
ATtiny12 ATtiny13 ATtiny13A ATtiny15L
ATtiny2313 ATtiny26 ATtiny88

Hardware Connection

Example: Burn Bootloader to Arduino UNO

  • 1.How to connect : See the picture above
  • 2.Install AVRISP driver in the CD .
  • 3.Download AVR STUDIO4.19 and install it.

Warning

The AVR STUDIO4.13 software in the CD.

  • 4.Burn Bootloader to Arduino UNO

    • Step 1. Open AVR STUDIO4.19
    • Step 2. Connect to STK500

    • Step 3. Select Platform

    • Step 4. Select Device "ATmega328P"

    • Step 5. Select Bootloader > Path:\arduino-1.0\hardware\arduino\bootloaders\optiboot\optiboot_atmega328.hex

    • Step 6. Program

Resources