Skip to main content

Grove Shield for Intel Joule

At the 2016 Intel Developer Forum, Intel announced the availability of the Joule Module, a Linux system on module that offers high computational power, RAM, and storage. This Grove shield introduces the family of Grove modules to the powerful Intel JouleTM, aims at helping inventors and IoT developers create there project more convenient and faster.

By simply plugging it on your Joule board, it will own 8 solid and easy-to-use Grove connectors which includes interfaces like I2C, UART, digital I/Os and analog inputs right away. In addition to rich Grove connectors, the shield also keeps 2x20 pin headers in case you want more GPIOs for the project. An integrated switch on the board allows you to select the working voltage at either 5V or 3.3V.

Features

  • Interfaces: 8 Grove connectors

  • Plug-and-play

  • Interfaces Detail: I2C x 3, UART x 1, Digital x 2, Analog x 2

  • Working Voltage: 5V/3.3V

  • A switch for selecting working voltage.

  • 4 channel analog interface, Resolution: 12 Bits

  • Working temperature: -40 - 85℃

  • Size: 84.9*51.7mm

Hardware Overview

Pin to Pin Diagram

Grove Shield Connector/PinSOC (Schematic) SignalTuChuckConnector/Pin
J1Breakout1J12
J2Breakout2J13
J3-1I2C_0_SCL_HJ12-13
J3-2I2C_0_SDA_HJ12-11
J4-1I2C_1_SCL_HJ13-33
J4-2I2C_1_SDA_HJ13-31
J5-1I2C_2_SCL_HJ13-37
J5-2I2C_2_SDA_HJ13-35
J6-1AIN2/
J6-2AIN3/
J7-1UART_0_TXDJ12-7
J7-2UART_0_RXDJ13-28
J8-1Digital_1_PWM_0J12-26
J8-2Digital_1_PWM_1J12-28
J9-1AIN0/
J9-2AIN01/
J10-1Digital_2_PWM_2J12-30
J10-2Digital_2_PWM_3J12-32
note
* Please pay attention to the orientation when you are plugging the shield.
* Libmraa does not support the UART pins of Joule for the time being. So the UART interface is not available.

Schematic Online Viewer

Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...