edit

Grove - AND

This module provides the function of a logical AND gate. It is based on the 74HC1G08 chip, which is a high-speed Si-gate CMOS device that provides a 2-input AND function. The Grove - AND module therefore has two inputs on the left and one output on the right. The output is HIGH only when all the input signals are HIGH.

Features

Grove-Mixer_Pack * Simple AND gate function with two inputs and a single output

  • Makes integrating a Logical AND gate in your circuit a breeze

  • Uses Standard 4-pin Grove Cables to connect to other Grove modules

Usage

See also

Availability

This Grove module is available as part of the following Grove Kit Series:

Note that this Grove - AND module is sold only as part of the above mentioned packs and is not available stand-alone from the Seeed Studio Bazaar.

Resources

Tech Support

Please submit any technical issue into our forum or drop mail to techsupport@seeed.cc.