edit

Grove - OR

This module provides the function of a logical OR gate. It is base on the 74HC1G32GW chip. The 74HC1G32GW is a high-speed Si-gate CMOS device that provides a 2-input OR function. The Grove - OR module therefore has two inputs on the left and one output on the right. The output of this logical OR gate module is HIGH when it gets a HIGH signal on any of the two inputs.

Features

  • Simple OR gate function with two inputs and a single output

  • Makes integrating a Logical OR gate in your circuit a breeze

  • Uses Standard 4-pin Grove Cables to connect to other Grove modules

Usage

See also

Availability

This Grove module is available as part of the following Grove Kit Series:

Note that this Grove - OR module is sold only as part of the above mentioned packs and is not available stand-alone from the Seeed Studio Bazaar.

Schematic Online Viewer

Resources

Tech Support

Please submit any technical issue into our forum.