Skip to main content

Grove - NunChuck

The Grove - NunChuck is a small PCB that adapts the Wii Nunchuck connector to standard Grove connector. The power, ground and two-wire interface of the Nunchuck are all broken out to a 4-pin 0.1" pitch header. This “Grove - NunChuck”, let you play with the Wii Nunchuck and other Wii remote peripherals without needing you to cut cables. Just plug it into the Wii Nunchuck, then into the Grove - Base Shield.

There is Wiichuck- A Wii-Nunchuck break out board, they are similar.

• Designed to be inserted into the connector of a Nintendo Wii Nunchuck

• Connects to Base Shield V2

• Interface Type: I2C

• Work Voltage: +5 V

Resource File: Grove - NunChuck Eagle File

If you have questions or other better design ideas, you can go to our forum or wish to discuss.

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...