Grove - I2C Hub
I2C Hub Grove is an extension Grove module for connecting multiply I2C devices to Grove Base Shield. It can use with Universal 4 Pin to X2 4 Pin cable and connects up to 3 I2C devices which may cover most developing purpose.
Features
- Chainable
Specification
Parameter | Value/Range |
---|---|
Operating voltage | 3.3/5V |
Operation Temperature | -25℃ to +85℃ |
Size | 40mm x20mm |
Platforms Supported
Arduino | Raspberry Pi | |||
---|---|---|---|---|
caution
The platforms mentioned above as supported is/are an indication of the module's software or theoritical compatibility. We only provide software library or code examples for Arduino platform in most cases. It is not possible to provide software library / demo code for all possible MCU platforms. Hence, users have to write their own software library.
Application Ideas
- Using more I2C devices than you otherwise have room for on your Grove platform.
Usage
It does not conflict if you use the same I2C Socket simultaneously because every I2C device has its own address. Hardware installation is shown below.
Here we do not list a specific example.
tip
More details about Grove modules please refer to [Grove System](https://wiki.seeedstudio.com/Grove_System/)
Schematic Online Viewer
Resources
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.