edit

Raspberry Pi Breakout Board v1.0

Raspberry Pi Breakout Board for Raspberry Pi is a prototype board that you can combine your raspberry pi with other components, modules. As a prototype board, it also provides power, state indicator light, button and universal transistor,such as NPN, PNP, N-MOS, P-MOS.

Features

  • Support Raspberry Pi ⅔B/3B+/4/Zero
  • Micro USB power supply
  • Basic Circuit : state indicator light, button and universal transistor(NPN,PNP,N-MOS,P-MOS)
  • 3.3 volts, 5 volts and ground power rails are easily available anywhere on the board

Hardware Overview

Assembly

  • You can design circuit on the Raspberry Pi Breakout Board, then connect to raspberry pi as shown below.

Schematic Online Viewer

Resources

Tech Support

Please submit any technical issue into our forum.