Skip to main content

Energy Shield

pir

Energy Shield is a LiPo battery based power shield that keeps your project alive. It keeps its battery charged whenever an available power source exists. It accepts a wide range of power sources, from common solar cells via JST connector and USB via USB port on microcontroller, to 9V and 12V DC adapters via DC Jack on your Arduino. Meanwhile it can not only provide power for your Arduino project, with a standard USB port populated on the shield, it’s also capable of rescuing your mobile electric devices from dying batteries, such as mobile phone, mp3 and tablet.

Features

  • Accept wide range of power inputs
  • Overvoltage protection
  • 85%+ high power conversion efficiency
  • Comprehensive LEDs indicators for charging and working status

Specifications

Power Output Specifications

Item

Min

Typical

Max

Unit

voltage

4.9

5

5.1

V

current

5

/

750

mA

Power Input Specifications via JST Connector

ItemMinTypicalMaxUnit
Effective Voltage4.555.5V
Current1/800mA
Protection Voltage//12V

Item

Min

Typical

Max

Unit

Effective Voltage

4.5

5

5.5

V

current

1

/

800

mA

Protection Voltage

/

/

12

V

Working Mode Explanation

Energy shield can draw current from three different ports to charge the battery, including JST connector, USB port @ Arduino and DC jack. The voltage ranges vary as below:

pir

When input voltage is under 6.6V, you can switch the working mode of Energy Shield between “Charge” and “ON” via the working mode select switch. In “Charge” condition, Lipo battery doesn’t output but only pull current from any existing power source. In “ON” condition, the battery gets charged as well as supplies power to the whole system.

However when input voltage exceeds 6.6V, Energy Shield is forced to enter the “Charge” mode regardless of the switch status.

Hardware Overview


pir

Hardware Config

U1: ISL97516 IC, boost chip;

U3: CN3065 IC, charge management chip;

U4,U8: LM293D IC, dual differential comparators;

Charge Indicator: it lights in charging status;

Capacity Indicator: indicate the remaining life of battery;

SW2 Button: check the capacity of battery;

Pins Used on Arduino

Vin pin: convey power from DC jack to charge battery;

5V pin: convey power from USB port to charge battery;

Other Interfaces

JST socket:provided for external power sources that requires JST connector, like solar panel;

Battery socket: used to hook up LiPo battery;

USB port: output 5V for other devices;

Usage

1. Charge Examples

You can charge the Lipo battery with massive external power sources. Here we show you usages of two common powersources.

1) Solar Panel

Solar panel is one of the most common green power sources we use. The typical output of one unit is around 5V. We provide lots of solar panels at our store. They are all pre-assembled with JST connencors which can seamlessly match up with Energy Shield.

Plug solar panel into JST socket on the shield as below.

note

Make sure there is sufficient light to provide considerable current.

pir

Now, press down SW2. You will find the "Charge" indicator LED lights up. The other indicator "Capacity" indicates remaining power of battery. When the remaining power is below 30%, it turns red. When remaining power is between 30% - 80%, it turns yellow. Otherwise it's green.

pir

2) 9V Adaptor

If you are using a DC adaptor to supply power to your project, then 9V adaptor won't be unfamiliar to you. By connecting a 9V adapter to DC Jack of Arduino, you can run your project as well as charge the battery simultaneously.

pir

2. Shield power for device

1) Supply Power For Arduino

pir

Switch the working mode select switch to "ON". Check on the power indicator LED on Arduino to see if it works appropriately.

2) Supply Power For Mobile Devices

pir

Use the standard USB port on the shield to supply power to mobile devices.

3. Conversion Efficiency

pir

The graph above describes the conversion efficiency of boost circuit of Energy Shield. Boost circuit boosts the voltage of Lipo battery, which is typically 4.2V or 3.7V with the drop of remaining power, to 5V and supplies outward. You can find this conversion efficiency peaks when output current is around 200mA.

Schematic Online Viewer

Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...