Skip to main content

Protoshield Kit for Arduino

pir

Build your own Arduino shield using the compact and flexible Proto Shield kit. Solder together a limitless range of circuits and reuse it in all your Arduino projects. A standard 0.1" prototyping grid accepts commonly used through-hole parts and chips. Basic components (resistors, potentiometer, LEDs, switches) are included to help you get started with your custom shield.

Features


  • Arduino compatible

  • Large 0.1 inch pitch prototyping area

  • A variety of through-hole sizes to fit most parts

  • Arduino UART and I2C port pin breakouts for easy external communication interfacing

  • Dual ISP breakouts for easy programming and stacking

  • 3.3 volt, 5 volt, and ground power rails are easily available anywhere on the board

  • Breadboard style prototyping area

  • USB type B connector

  • Basic components included (buttons, switches, LEDs, resistors, USB jack)

Components included in the kit


  • 1 Arduino compatible Proto Board

  • 1 B type USB connector

  • 1 40-pin 2.54mm male long header

  • 1 40-pin 2.54mm female header

  • 2 40-pin 2.54mm male headers

  • 1 40-pin 2.54mm spacer

  • 3 8-pin 2.54mm female headers

  • 1 6-pin 2.54mm female header

  • 1 ISP female pin header

  • 1 ISP male pin header

  • 1 10k ohm potentiometer

  • 4 1k ohm resistors

  • 2 10k ohm resistors

  • 2 3mm red LEDs

  • 2 3mm green LEDs

  • 1 3mm dual color LED

  • 4 Mini push button switches

  • 2 DPDT switches

Board trace schematic


pir

Assembly

Step 1: Solder the Red LED to the holes in the Power Socket outline. Be sure to match the flat side of the LED with the outline on the board. Solder the green LED to the holes in the pin13 outline on the board, again, matching the flat side of the LED to the board outline. Solder two 1K resistors to R1 and R2. Solder Reset button and ISP header per the picture below. Note: The reset button is easier to install if you insert it before inserting the ISP header.

pir

Step 2: Solder the female and male connectors. Note: solder ADC6 and ADC7 ONLY if your are using a Seeeduino. When using an Arduino, do NOT solder ADC6 and ADC7.

pir

pir

Step 3: Solder the USB connector to the USB port, and the potentiometer in the 80 mil holes. Solder the bottom left Power pins to suit your project.

pir

Your finished kit should look similar to the picture above.

Resources


Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...